Proximity Sensor for High Temperature and Cleaning Process [E2EH]

Caution
Product Description
A proximity sensor ideal for the food and beverages industry
[Features]
· SUS316L body, IP69K, for use in high temperature operating environment, detergent resistant.
Dimensional Drawing of OMRON Proximity Sensors
Pull-Out Cord Type OMRON Proximity Sensors (Shielded Type)
Connector Type OMRON Proximity Sensors (Shielded Type)


Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
Proximity Sensors DC 2-wire type (E2EH-X□D□)
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Model E2EH-X3D□ | Model E2EH-X7D□ | Model E2EH-X12D□ | ||
| Proximity Sensors size | M12 | M18 | M30 | |
| shield | shield | |||
| Detection distance | 3mm | 7mm | 12mm | |
| Set distance *1 | 0–2.4 mm | 0 to 5.6 mm | 0–9.6 mm | |
| Hysteresis | 15% or less of detection distance | |||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See page 6 of the digital catalog for "Characteristics Data") | |||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 21 x 21 x 1 mm | Iron 36 x 36 x 1 mm | |
| Response frequency *2 | 500Hz | 300Hz | 100Hz | |
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-32V, but up to 24V when over 100°C) | |||
| Leakage current | 0.8mA or less | |||
| Proximity Sensors Control Output | Opening and closing capacity | 3 to 100mA However, at +100 to +110°C, it is 3 to 50mA. | ||
| Residual voltage*3 | Polar type: 3 V or less, non-polar type (E2EH-X□D□-T) 5 V or less*3 (load current 100 mA, cord length 2 m) | |||
| Indicator Light | D1 type: Operation indicator (red), setting indicator (yellow), D2 type: Operation indicator (yellow) | |||
| Proximity Sensors Operation mode (when detecting object approaching) | D1 type: NO, D2 type: NC For details, see the time chart of the "Input/Output stage circuit diagram" → page 7 of the digital catalog | |||
| Protection Circuit | Surge absorption, load short circuit protection | |||
| Ambient Temperature Range | Operating: 0 to +100°C (0 to +110°C for 1,000 hours) *4 Storage: -25 to +70°C (no freezing or condensation) | |||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | |||
| Temperature effects | The change in detection distance in the temperature range of 0 to +70°C is within ±10% at 23°C. The change in detection distance in the temperature range of +70 to +100°C is within ±15% at 23°C. The change in detection distance in the temperature range of +100 to +110°C is within -15% to +20% at 23°C. | |||
| Voltage Effects | Within ±10% of detection distance when the rated power supply voltage is within ±15% of the rated power supply voltage | |||
| Insulation Resistance | 50MΩ or more (at DC500V megger) Between all live parts and case | |||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP67, DIN40050-9 standard IP69K *5 | |||
| Proximity Sensors Connection method | Pre-wired type (standard cord length 2m), connector type | |||
| Weight (packaged) | Cable outlet | Approx. 80g | Approx. 145g | Approx. 220g |
| connector | Approx. 30g | Approx. 55g | Approx. 125g | |
| Proximity Sensors Material | Case, tightening nut | Stainless steel (SUS316L) | ||
| Detection surface | PBT | |||
| code | Heat-resistant PVC (with pull-out cord) | |||
| accessories | operating instructions | |||
*1.For D1 type, use the yellow indicator light as a guide.
*2.The response frequency is an average value. Measurement conditions are as follows: The Proximity Sensors standard detection object is used, the detection object interval is twice that of the standard detection object, and the set distance is 1/2 thedetection distance.
*3.The residual voltage is 5V, so please check the interface conditions with the connected device before use. (→See page 9 of the digital catalog)
*4.Operation has been confirmed for 1,000 hours at 110°C. Do not repeatedly bend the cord in an environment of 100°C or higher.
*5.About the Proximity Sensors protection structure specification IP69KIP69K
is a protection standard against high-temperature and high-pressure water, as stipulated in the German standard DIN 40050 PART9.
80°C hot water is sprayed onto the test piece from a nozzle of the specified shape at a water pressure of 80 to 100 BAR. The water volume is 14 to 16 liters per minute.
The distance between the test specimen and the nozzle of the Proximity Sensors is 10 to 15 cm, and the water is sprayed at horizontal directions of 0, 30, 60, and 90 degrees. The test specimen is rotated on a horizontal plane for 30seconds in each direction.
Proximity Sensors DC 3-wire type (E2EH-X□C□/B□)
| Proximity Sensors item | Proximity Sensors format | |||
|---|---|---|---|---|
| Model E2EH-X3C□/B□ | Model E2EH-X7C□/B□ | Model E2EH-X12C□/B□ | ||
| Proximity Sensors size | M12 | M18 | M30 | |
| shield | shield | |||
| Detection distance | 3mm±10% | 7mm±10% | 12mm±10% | |
| Set distance | 0 to 2.4 mm | 0 to 5.6 mm | 0 to 9.6 mm | |
| Hysteresis | 15% or less of detection distance | |||
| Detectable Objects | Magnetic metals (The detection distance decreases for non-magnetic metals. See page 6 of the digital catalog for "Characteristics Data") | |||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 21 x 21 x 1 mm | Iron 36 x 36 x 1 mm | |
| Response frequency *1 | 500Hz | 300Hz | 100Hz | |
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-32V, but up to 24V when over 100°C) | |||
| Current consumption | 10mA or less | |||
| Control Output | Opening and closing capacity | Maximum 100mA, but at +100 to +120°C, maximum 50mA | ||
| Residual voltage | 2V or less (load current 100mA, cord length 2m) | |||
| Indicator Light | Operation indicator (yellow) | |||
| Proximity Sensors Operation mode (when detecting object approaching) | C1 type: NO, C2 type: NC, B1 type: NO, B2 type: NCFor details, refer to the time chart of the "Input/Output stage circuit diagram" → page 7 of the digital catalog. | |||
| Protection Circuit | Power supply reverse polarity protection, surge absorption, load short circuit protection, output reverse polarity protection | |||
| Ambient Temperature Range | Operating: 0 to +100°C (0 to +120°C for 1,000 hours) *2 Storage: -25 to +70°C (no freezing or condensation) | |||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | |||
| Temperature effects | The change in detection distance in the temperature range of 0 to +70°C is within ±10% at 23°C. The change in detection distance in the temperature range of +70 to +100°C is within ±15% at 23°C. The change in detection distance in the temperature range of +100 to +120°C is within -15% to +20% at 23°C. | |||
| Voltage Effects | Within ±10% of detection distance when the rated power supply voltage is within ±15% of the rated power supply voltage | |||
| Insulation Resistance | 50MΩ or more (at DC500V megger) Between all live parts and case | |||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | |||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | |||
| Protective structure | IEC standard IP67, DIN40050-9 standard IP69K | |||
| Proximity Sensors Connection method | Pre-wired type (standard cord length 2m), connector type | |||
| Weight (packaged) | Cable outlet | Approx. 80g | Approx. 145g | Approx. 220g |
| connector | Approx. 30g | Approx. 55g | Approx. 125g | |
| Proximity Sensors Material | Case, tightening nut | Stainless steel (SUS316L) | ||
| Detection surface | PBT | |||
| code | Heat-resistant PVC (with pull-out cord) | |||
| accessories | operating instructions | |||
*1.The response frequency is an average value. Measurement conditions are: The Proximity Sensors standard detection object is used, the detection object interval is twice that of the standard detection object, and the set distance is 1/2 the detectiondistance.
*2.Operation has been confirmed for 1,000 hours at 120°C. Do not repeatedly bend the cord in an environment of 100°C or higher.