Magnetic Proximity Sensor [GLS]

Brand :
OMRON

Caution

    Product Description

    [Features]
    · Magnetic proximity sensor that is easy to handle.
    · Proximity sensor to operate reed switch with permanent magnet.
    · Ideal for detection of opening and closing of door.

    Dimensional Drawing of OMRON Proximity Sensors

    OMRON Proximity Sensors (Terminal Block Type)

    OMRON Proximity Sensors (With Pull-Out Cord)

    Magnetic proximity sensor GLS switch part (terminal block type) outline drawing
    Magnetic proximity sensor GLS Proximity Sensors (wire pull-out type) outline drawing

    OMRON Proximity Sensors Magnet Part

    Magnetic proximity sensor GLS Magnet part outline drawing

    Specification Table of OMRON Proximity Sensors

    Proximity Sensors kinds

    Terminal block type Proximity Sensors (Proximity Sensors)
    Pull-out cord type Proximity Sensors (Proximity Sensors)
    Proximity Sensors Model numberkinds
    Model GLS-1Set format
    Model GLS-S1Proximity Sensors
    Model GLS-M1Magnet Part
    Proximity Sensors Model numberkindsCord length
    Model GLS-1LSet format1m
    Model GLS-S1-LProximity Sensors
    Note: For pre-wired types, the magnet unit cannot be ordered separately.
        The magnet unit specifications differ between pre-wired and terminal block types.

    OMRON Proximity Sensors Ratings/Performance

    Proximity Sensors itemProximity Sensors format
    Model GLS-1Model GLS-1L
    Detection distance15mm *1
    Contact Circuit1a
    Contact capacity*2Maximum voltage: DC100V
    Maximum current: DC0.1A
    Maximum contact capacity: 10W (including opening and closing)
    Contact Withstand VoltageDC250V 1min Leakage current 1mA or less
    Response Frequency20Hz or less
    Ambient Temperature RangeDuring operation and storage: -20 to +60°C (but do not freeze or condense)
    Ambient Humidity RangeDuring operation and storage: 35 to 85% RH (but no condensation)
    Contact Resistance150mΩ or less250mΩ or less (including lead wire conductor resistance)
    Withstand voltageAC1,000V 1min between each terminal and case
    lifespanOver 50 million times (DC24V 0.1A resistive load)
    Vibration (durability)10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions
    Impact (durability)300m/s2 3 times each in X, Y, and Z directions
    Protective structureIEC standard IP40
    Connection methodTerminal Block TypeCord pull-out type (standard cord length 1m)
    Proximity Sensors MaterialProximity SensorsABS
    Proximity Sensors Magnet Part

    *1.Please note that the actual detection distance is 15mm or more.
    *2.The Proximity Sensors Cannot be used with AC.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Magnetic Proximity Sensor [GLS] | OMRON | MISUMI Thailand