Long Size Proximity Sensor [E2E2]

Caution
Product Description
[Features]
· Proximity sensor with a screw that has a long thread length.
· Cord protector is equipped as standard while increasing the tightening strength.
· Increased visibility of indicator lights and adopted the milling cut for wrench grasping for all models.
Dimensional Drawing of OMRON Proximity Sensors
OMRON Proximity Sensors Shielded Type

OMRON Proximity Sensors Non-shielded type

Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
Proximity Sensors DC 2-wire type (E2E2-X□D□)
| Proximity Sensors item | Proximity Sensors format | ||||||
|---|---|---|---|---|---|---|---|
| Model E2E2-X3D□ | Model E2E2-X8MD□ | Model E2E2-X7D□ | Model E2E2-X14MD□ | Model E2E2-X10D□ | Model E2E2-X20MD□ | ||
| Proximity Sensors size | M12 | M18 | M30 | ||||
| shield | shield | Unshielded | shield | Unshielded | shield | Unshielded | |
| Detection distance | 3mm±10% | 8mm±10% | 7mm±10% | 14mm±10% | 10mm±10% | 20mm±10% | |
| Set distance *1 | 0 to 2.4 mm | 0 to 6.4 mm | 0 to 5.6 mm | 0 to 11.2 mm | 0 to 8 mm | 0 to 16 mm | |
| Hysteresis | 10% or less of the detection distance | ||||||
| Detected object | Magnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data") | ||||||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 30×30×1mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | Iron 30×30×1mm | Iron 54×54×1mm | |
| Response frequency *2 | 1kHz | 800Hz | 500Hz | 400Hz | 100Hz | ||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||||||
| Leakage current | 0.8mA or less | ||||||
| Control Output | Opening and closing capacity | 3 to 100mA | |||||
| Residual voltage | 3V or less (load current 100mA, cord length 2m) | ||||||
| Indicator Light | D1 type: Operation indicator (red), setting indicator (green) D2 type: Operation indicator (red) | ||||||
| Operation mode (when detecting object approaching) | D1 type: NO, D2 type: NC For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 8 | ||||||
| Protection Circuit | Surge absorption, load short circuit protection | ||||||
| Ambient temperature | During operation and storage: -25 to +70°C (but do not freeze or condense) | ||||||
| Ambient Humidity | During operation and storage: 35 to 95% RH (but no condensation) | ||||||
| Temperature effects | Within ±10% of detection distance at +23°C within the temperature range of -25 to +70°C | ||||||
| Voltage Effects | Within ±1% of detection distance at rated power supply voltage, within ±15% of rated power supply voltage | ||||||
| Insulation Resistance | 50MΩ or more (DC500V megger) between live parts and case | ||||||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | ||||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | ||||||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | ||||||
| Connection method | Cord pull-out type (standard cord length 2m) | ||||||
| Weight (packaged) | Approx. 65g | Approx. 150g | Approx. 210g | ||||
| Proximity Sensors Material | case | brass | |||||
| Detection surface | Polybutylene terephthalate (PBT) | ||||||
| Clamping Nut | Brass, nickel plated | ||||||
| Toothed washer | Iron, zinc plated | ||||||
| accessories | operating instructions | ||||||
*1.The Proximity Sensors Use within the range where the green indicator light is on. (Excluding D2 type)
*2.The response frequency of the DC switching unit is the average value. The measurement conditions are as follows: The Proximity Sensors standard sensing object is used, the interval between sensing objects is twice that of the standardsensing object, and the set distance is 1/2 the sensing distance.
Proximity Sensors DC 3-wire type (E2E2-X□C□)
| Proximity Sensors item | Proximity Sensors format | ||||||
|---|---|---|---|---|---|---|---|
| Model E2E2-X2C□ | Model E2E2-X5MC□ | Model E2E2-X5C□ | Model E2E2-X10MC□ | Model E2E2-X10C□ | Model E2E2-X18MC□ | ||
| Proximity Sensors size | M12 | M18 | M30 | ||||
| shield | shield | Unshielded | shield | Unshielded | shield | Unshielded | |
| Detection distance | 2mm±10% | 5mm±10% | 5mm±10% | 10mm±10% | 10mm±10% | 18mm±10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 4 mm | 0 to 8 mm | 0 to 8 mm | 0 to 14 mm | |
| Hysteresis | 10% or less of the detection distance | ||||||
| Detected object | Magnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data") | ||||||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 15 x 15 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | Iron 30×30×1mm | Iron 54×54×1mm | |
| Response frequency *1 | 1.5kHz | 400Hz | 600Hz | 200Hz | 400Hz | 100Hz | |
| Power supply voltage (operating voltage range)*2 | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||||||
| Current consumption | 13mA or less | ||||||
| Proximity Sensors Control Output | Opening and closing capacity | NPN open collector output 200mA or less (DC30V or less) | |||||
| Residual voltage | 2V or less (load current 200mA, cord length 2m) | ||||||
| Indicator Light | Operation indicator: (red) | ||||||
| Proximity Sensors Operation mode (when detecting object approaching) | C1 type: NO, C2 type: NC For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 8 | ||||||
| Protection Circuit | Reverse connection protection, surge absorption, load short circuit protection | ||||||
| Ambient temperature | During operation and storage: -40 to +85°C (but no freezing or condensation) | ||||||
| Ambient Humidity | During operation and storage: 35 to 95% RH (but no condensation) | ||||||
| Temperature effects | Within ±15% of detection distance at +23°C in a temperature range of -40 to +85°C Within ±10% of detection distance at +23°C in a temperature range of -25 to +70°C | ||||||
| Voltage Effects | Within ±1% of detection distance at rated power supply voltage, within ±15% of rated power supply voltage | ||||||
| Insulation Resistance | 50MΩ or more (DC500V megger) between live parts and case | ||||||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | ||||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | ||||||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | ||||||
| Proximity Sensors Connection method | Cord pull-out type (standard cord length 2m) | ||||||
| Weight (packaged) | Approx. 75g | Approx. 160g | Approx. 220g | ||||
| Proximity Sensors Material | case | brass | |||||
| Detection surface | Polybutylene terephthalate (PBT) | ||||||
| Clamping Nut | Brass, nickel plated | ||||||
| Toothed washer | Iron, zinc plated | ||||||
| accessories | operating instructions | ||||||
*1.The response frequency of the DC switching unit is the average value. Measurement conditions are as follows: The Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standarddetection object, and the set distance is 1/2 the detection distance.
*2.The Proximity Sensors Can be used with a non-smooth full-wave rectified power supply of DC24V±20% (average value).
Proximity Sensors AC 2-wire type (E2E2-X□Y□)
| Proximity Sensors item | Proximity Sensors format | ||||||
|---|---|---|---|---|---|---|---|
| Model E2E2-X2Y□ | Model E2E2-X5MY□ | Model E2E2-X5Y□ | Model E2E2-X10MY□ | Model E2E2-X10Y□ | Model E2E2-X18MY□ | ||
| Proximity Sensors size | M12 | M18 | M30 | ||||
| shield | shield | Unshielded | shield | Unshielded | shield | Unshielded | |
| Detection distance | 2mm±10% | 5mm±10% | 5mm±10% | 10mm±10% | 10mm±10% | 18mm±10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 4 mm | 0 to 8 mm | 0 to 8 mm | 0 to 14 mm | |
| Hysteresis | 10% or less of the detection distance | ||||||
| Detected object | Magnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data") | ||||||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 15 x 15 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | Iron 30×30×1mm | Iron 54×54×1mm | |
| Response Frequency | 25Hz | ||||||
| Power supply voltage (operating voltage range) *1 | AC24~240V (AC20~264V) 50/60Hz | ||||||
| Leakage current | 1.7mA or less | ||||||
| Proximity Sensors Control Output | Opening and closing capacity *2 | 5 to 200mA | 5 to 300mA | ||||
| Residual voltage | Characteristics data → See page 5 of the digital catalog | ||||||
| Indicator Light | Operation indicator: (red) | ||||||
| Operation mode (when detecting object approaching) | Y1 type: NO, Y2 type: NC For details, refer to the "Input/Output stage circuit diagram" time chart → Digital catalog page 8 | ||||||
| Ambient temperature *1, 2 | During operation and storage: -40 to +85°C (but no freezing or condensation) | ||||||
| Ambient Humidity | During operation and storage: 35 to 95% RH (but no condensation) | ||||||
| Temperature effects | Within ±15% of detection distance at +23°C in a temperature range of -40 to +85°C Within ±10% of detection distance at +23°C in a temperature range of -25 to +70°C | ||||||
| Voltage Effects | Within ±1% of detection distance at rated power supply voltage, within ±15% of rated power supply voltage | ||||||
| Insulation Resistance | 50MΩ or more (DC500V megger) between live parts and case | ||||||
| Withstand voltage | AC4,000V 50/60Hz 1min Between live parts and case | ||||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | ||||||
| Protective structure | IEC standard IP67, Omron in-house standard oil resistance | ||||||
| Proximity Sensors Connection method | Cord pull-out type (standard cord length 2m) | ||||||
| Weight (packaged) | Approx. 65g | Approx. 150g | Approx. 210g | ||||
| Proximity Sensors Material | case | brass | |||||
| Detection surface | Polybutylene terephthalate (PBT) | ||||||
| Clamping Nut | Brass, nickel plated | ||||||
| Toothed washer | Iron, zinc plated | ||||||
| accessories | operating instructions | ||||||
*1.When Proximity Sensors using 24V AC, use within the ambient temperature range of -25 to +85°C.
*2.When using M18 and M30 types in ambient temperatures between 70°C and 85°C, use a control output (switching capacity) in the range of 5 to 200mA.