1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel detection surface amplifier relay proximity sensor [E2EC-M/Q] (Part Number)

Stainless steel detection surface amplifier relay proximity sensor [E2EC-M/Q]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 5,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopt stainless steel detection surface to enhance the robustness of the detection head.
· We also offer spatter resistant products for welding process.

 
Part Number
E2EC-MC2D1 2M
E2EC-QC2D1-M1GJ-T 0.3MSALE
E2EC-QC2D1-M1TGJ-T 0.3MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Case Material Detecting Surface Material Protection Structure (IEC) Power Supply Voltage Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications

฿ 5,270.00

OMRON PROXIMITY SENSOR 1 Piece(s) Same day Standard / Oil Resistance Reinforcement / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)IP6712-24 VDCDC 2-wire polarizedPre-wired modelBrown + V, blue 0V2Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core

฿ 11,578.00

฿ 6,275.28

Laser displacement sensors 1 Piece(s) 45 Day(s) Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingIP6712-24 VDCDC 2-wire non-polarConnector model (M12)③+V (0V), ④0V(+V)0.3Fluorine resin shielded cord φ4 (0.5 m)/sputter resistant cord, φ6 (0.3 m)

฿ 10,021.00

฿ 8,016.80

Photoelectric Sensor 1 Piece(s) 8 Day(s) Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coating--DC 2-wire non-polarPre-wired smartclick connector model (M12)③+V (0V), ④0V(+V)-Fluorine resin shielded cord φ4 (0.5 m)/sputter resistant cord, φ6 (0.3 m)

Loading...

  1. 1

Basic Information

Shape Cylindrical Column Type Detection distance L1 [classification](mm) ~2 Detected Objects Magnetic Metal
Shielded / Non-shielded Shield Type Detection Direction Front Surface Amplifier Amplifier Relay Type
Cylindrical Detection Head Size(Ø) 8 Head size Depth (range)(mm) 10~20 Head size Depth(mm) 18
Acquired Standards CE / IEC Types - Power Type Direct Current 2-Wire Type
Operation Mode NO Different Frequency Type Standard Included functions -
Combination amplifier/head - Detection distance L1 details(mm) 2