All Stainless Steel Body Proximity Sensor [E2FM]

Caution
Product Description
Realized a proximity sensor that is hard to break even in harsh locations.
[Features]
· All stainless steel body.
· Aluminum chips detection.
· Recessed mounting to metal (steel) is possible.
· Chemical resistance certified by Europe Ecolab.
· A product line-up of cord drawing type, DC 3 wire NPN output, fluoropolymer coating type.
Dimensional Drawing of OMRON Proximity Sensors
OMRON Proximity Sensors Cord Pull-Out Type

OMRON Proximity Sensors Connector Relay Type

OMRON Proximity Sensors Connector Type (M12)

Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
Proximity Sensors DC 2-wire type (E2FM-X□D□)
| Proximity Sensors item | Proximity Sensors format | |||||||
|---|---|---|---|---|---|---|---|---|
| Model E2FM- X1R5D1-□ | Model E2FM-X2D1-□ | Model E2FM-X5D1-□ | Model E2FM- X10D1-□ | Model E2FM-X2D1- M1TGJ-T | Model E2FM-X5D1- M1TGJ-T | Model E2FM-X10D1- M1TGJ-T | ||
| Appearance | M8 | M12 | M18 | M30 | M12 | M18 | M30 | |
| shield | shield | |||||||
| Detection distance | 1.5mm±10% | 2mm±10% | 5mm±10% | 10mm±10% | 2mm±10% | 5mm±10% | 10mm±10% | |
| Set distance | 0 to 1.05 mm | 0 to 1.4 mm | 0 to 3.5 mm | 0 to 7 mm | 0 to 1.4 mm | 0 to 3.5 mm | 0 to 7 mm | |
| Hysteresis | 15% or less of detection distance | |||||||
| Detectable Objects | Magnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data") | |||||||
| Standard detection object | Iron 8×8×1mm | Iron 12 x 12 x 1 mm | Iron 30×30×1mm | Iron 54×54×1mm | Iron 12 x 12 x 1 mm | Iron 30×30×1mm | Iron 54×54×1mm | |
| Response frequency *1 | 200Hz | 100Hz | 100Hz | 50Hz | 100Hz | 100Hz | 50Hz | |
| Power supply voltage (operating voltage range) | DC12-24V Ripple (pp) 10% or less (DC10-30V) | |||||||
| Leakage current | 0.8mA or less | |||||||
| Proximity Sensors Output Format | Polar | Extreme | ||||||
| Proximity Sensors Control Output | Opening and closing capacity | 3 to 100mA | ||||||
| Residual voltage | 3V or less (load current 100mA or less, cord length 2m) | 5V or less (load current 100mA or less, cord length 2m) | ||||||
| Indicator Light | Operation indicator (red LED), setting operation indicator (green LED) | |||||||
| Operation mode (when detecting object approaching) | NO (normally open) | |||||||
| Protection Circuit | Surge absorption, load short circuit protection | |||||||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but no freezing or condensation) | |||||||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (no condensation) | |||||||
| Temperature effects | Change in detection distance within the temperature range of -25 to +70°C is within ±20% (based on detection distance at +23°C) | |||||||
| Voltage effect | Change in detection distance is within ±1% within the range of rated power supply voltage ±15% (based on detection distance at rated power supply voltage) | |||||||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | |||||||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | |||||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | |||||||
| Impact (durability) | 500m/s210 times each in X, Y, and Z directions | 1,000m/s2 10 times in each direction of X, Y, Z | ||||||
| Protective structure | IEC60529 standard IP67 | |||||||
| Proximity Sensors Connection method | No mark: Pre-wired type (standard cord length 2m) -M1GJ-□ type: Connector relay type (standard cord length 300mm) | |||||||
| Weight *Packaged | Cord pull-out type 2m | Approx. 105g | Approx. 190g | Approx. 215g | Approx. 295g | - | - | - |
| Proximity Sensors Connector relay type | Approx. 65g | Approx. 85g | Approx. 110g | Approx. 190g | Approx. 85g | Approx. 110g | Approx. 190g | |
| Proximity Sensors Material | case | Stainless steel (SUS303) | ||||||
| Detection surface (thickness) | Stainless steel (SUS303) | |||||||
| (0.4mm) | (0.8mm) | (0.8mm) | ||||||
| Clamping Nut | Stainless steel (SUS303) | |||||||
| code | PVC (flame retardant) | |||||||
| Toothed washer | Iron Zinc plating | |||||||
| Included | operating instructions | |||||||
*1.The response frequency of the DC switching unit is the average value. The measurement conditions are: The Proximity Sensors standard sensing object is used, the distance between the sensing objects is twice that of the standard sensingobject, and the set distance is 1/2 the sensing distance.
Proximity Sensors DC 3-wire type (E2FM-X□C□, E2FM-X□B□)
| Proximity Sensors item | Proximity Sensors format | ||||
|---|---|---|---|---|---|
| Model E2FM-X1R5□ | Model E2FM-X2□ | Model E2FM-X5□ | Model E2FM-X10□ | ||
| Appearance | M8 | M12 | M18 | M30 | |
| shield | shield | ||||
| Detection distance | 1.5mm±10% | 2mm±10% | 5mm±10% | 10mm±10% | |
| Set distance | 0 to 1.05 mm | 0 to 1.4 mm | 0 to 3.5 mm | 0 to 7 mm | |
| Hysteresis | 15% or less of detection distance | ||||
| Detectable Objects | Magnetic metals (non-magnetic metals will reduce the detection distance. See page 5 of the digital catalog for "Characteristics Data") | ||||
| Standard detection object | Iron 8×8×1mm | Iron 12 x 12 x 1 mm | Iron 30×30×1mm | Iron 54×54×1mm | |
| Response frequency *1 | 200Hz | 100Hz | 100Hz | 50Hz | |
| Power supply voltage (operating voltage range) | DC12-24V Ripple (pp) 10% or less (DC10-30V) | ||||
| Current consumption | 10mA or less | ||||
| Proximity Sensors Control Output | Opening and closing capacity | 200mA or less | |||
| Residual voltage | 2V or less (load current 200mA or less, cord length 2m) | ||||
| Indicator Light | Operation indicator (yellow LED) | ||||
| Operation mode (when detecting object approaching) | C1 type: NPN open collector NO (normally open) B1 type: PNP open collector NO (normally open) | ||||
| Protection Circuit | Power supply reverse polarity protection, surge absorption, load short circuit protection, output reverse polarity protection (excluding E2FM-X1R5B1-M1) | ||||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but no freezing or condensation) | ||||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (no condensation) | ||||
| Temperature effects | Change in detection distance within the temperature range of -25 to +70°C is within ±20% (based on detection distance at +23°C) | ||||
| Voltage effect | Change in detection distance is within ±1% within the range of rated power supply voltage ±15% (based on detection distance at rated power supply voltage) | ||||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | ||||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | ||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||
| Impact (durability) | 500m/s210 times each in X, Y, and Z directions | 1,000m/s2 10 times in each direction of X, Y, Z | |||
| Protective structure | IEC60529 standard IP67 | ||||
| Proximity Sensors Connection method | No mark: Pre-wired type (standard cord length 2m) -M1 type: Connector type | ||||
| Weight *Packaged | Cord pull-out type 2m | - | Approx. 170g | Approx. 190g | Approx. 275g |
| Proximity Sensors Connector relay type | Approx. 45g | Approx. 55g | Approx. 75g | Approx. 160g | |
| Proximity Sensors Material | case | Stainless steel (SUS303) | |||
| Detection surface (thickness) | Stainless steel (SUS303) | ||||
| (0.4mm) | (0.8mm) | ||||
| Clamping Nut | Stainless steel (SUS303) | ||||
| Toothed washer | Iron Zinc plating | ||||
| Proximity Sensors Material | operating instructions | ||||
*1.The response frequency of the DC switching unit is the average value. The measurement conditions are: The Proximity Sensors standard sensing object is used, the distance between the sensing objects is twice that of the standard sensingobject, and the set distance is 1/2 the sensing distance.