(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent water-resistance, oil-resistance and impact-resistance, and long-distance detection
[Features]
· Excellent water-resistance, oil-resistance (IP67 code compliant, company standard, oil-resistant).
· Safe even in an oil mist atmosphere.
· Long-range detection. Maximum 30 m (transmission type).
· Excellent impact-resistance of 1,000 m/s^2, at the rated value.
· M12 metal connector in-line type is available.
· NPN/PNP output selector switching method.
Part Number |
---|
E3S-CD62 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Head maximum size, depth (mm) | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Strength (tightening) (N·m) | Mounting Method | Emitter format | Receiver format | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,618.00 ฿ 9,940.24 | OMR PHOTOELECTRIC SENSOR | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~2000 | - | Diffused reflective shape | Standard / Oil Resistant / Cold Resistance | 57 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 2000 | - |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Zinc Die-Casting | Amplifier Installation Type | Amplifier Built-in Type |
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20.4 | Head maximum size height(mm) | 23 | Power Supply Voltage(V) | 10-30 V DC |
Output Mode | NPN/PNP open-collector | Operation Mode | Light ON/Dark-ON (selectable) |
Please check the type/dimensions/specifications of the part E3S-CD62 2M in the Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] series.
Part Number |
---|
E3S-CD11-M1J 0.3M |
E3S-CD12 2M |
E3S-CD61 2M |
E3S-CR11 2M |
E3S-CR61 2M |
E3S-CT11 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Head maximum size, depth (mm) | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Strength (tightening) (N·m) | Mounting Method | Emitter format | Receiver format | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,283.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | - | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Oil Resistant | 50 | Pre-wired connector (M12) | 0.3 | 1 | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 700 | Emitter / receiver integrated type | ||
฿ 13,447.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~2000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 2000 | - | ||
฿ 12,682.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 700 | - | ||
฿ 10,633.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red light emitting diode | ~3000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 3000 | - | ||
฿ 10,310.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red light emitting diode | ~3000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Cold Resistance / Oil Resistant | 57 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 3000 | - | ||
฿ 11,293.00 | 1 Piece(s) | Same day | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Infrared-emitting diode | More than 10000 | 15 | - | Standard / Cold Resistance / Oil Resistant | 50 | Pre-wired | 2 | - | 1.18 (M4 screws used) | Mounting bracket (SUS304, with screws) | - | - | 30000 | - |
How can we improve?
How can we improve?