1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] (Part Number)

Photoelectric Sensor

Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,972.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent water-resistance, oil-resistance and impact-resistance, and long-distance detection
[Features]
· Excellent water-resistance, oil-resistance (IP67 code compliant, company standard, oil-resistant).
· Safe even in an oil mist atmosphere.
· Long-range detection. Maximum 30 m (transmission type).
· Excellent impact-resistance of 1,000 m/s^2, at the rated value.
· M12 metal connector in-line type is available.
· NPN/PNP output selector switching method.

 
Part Number
E3S-CT11-D 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Head maximum size, depth
(mm)
Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Strength (tightening)
(N·m)
Mounting Method Emitter format Receiver format Detection Distance details
(mm)
Emitter/receiver

฿ 6,967.00

฿ 5,573.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedInfrared-emitting diodeMore than 1000015-Standard / Oil Resistant / Oil Proofing50Pre-wired2----D30000-

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material Zinc Die-Casting Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 20.4 Head maximum size height(mm) 23 Power Supply Voltage(V) 10-30 V DC
Output Mode NPN/PNP open-collector Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3S-CT11-D 2M in the Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] series.

Products with similar specification

Part Number
E3S-CD61 2M
E3S-CD62 2M
E3S-CR11 2M
E3S-CT11-L 2M
E3S-CT11-M1J 0.3M
E3S-CT61 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Head maximum size, depth
(mm)
Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Strength (tightening)
(N·m)
Mounting Method Emitter format Receiver format Detection Distance details
(mm)
Emitter/receiver

฿ 12,682.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold Resistance / Oil Resistant50Pre-wired2-1.18 (M4 screws used)Mounting bracket (SUS304, with screws)--700-

฿ 14,618.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~2000-Diffused reflective shapeStandard / Cold Resistance / Oil Resistant57Pre-wired2-1.18 (M4 screws used)Mounting bracket (SUS304, with screws)--2000-

฿ 10,633.00

1 Piece(s) 30 Day(s) Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~300075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance / Oil Resistant50Pre-wired2-1.18 (M4 screws used)Mounting bracket (SUS304, with screws)--3000-

฿ 4,972.00

1 Piece(s) 30 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedInfrared-emitting diodeMore than 1000015-Standard / Oil Proofing / Oil Resistant50Pre-wired2---L-30000-

฿ 12,088.00

1 Piece(s) 30 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedInfrared-emitting diodeMore than 1000015-Standard / Cold Resistance / Oil Resistant50Pre-wired connector (M12)0.3-1.18 (M4 screws used)Mounting bracket (SUS304, with screws)--30000-

฿ 12,625.00

1 Piece(s) 3 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedInfrared-emitting diodeMore than 1000015-Standard / Cold Resistance / Oil Resistant57Pre-wired2-1.18 (M4 screws used)Mounting bracket (SUS304, with screws)--30000-