1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] (Part Number)

Photoelectric Sensor

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A photoelectric sensor for the automobile and machine tool industries.
[Features]
· A stainless steel body with outstanding oil resistance and robustness.
· Improved the visibility, and have a lineup of orange spot transmission types that allow the beam to be seen even 1 m away.
· An assortment of smart click connector in-line type M12.

Part Number
E3ZM-CR61-M1TJ 0.3M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

฿ 11,480.00

฿ 9,184.00

Photoelectric Sensor 1 Piece(s) 40 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Oil Resistant / Cold Resistance-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)100-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects

Please check the type/dimensions/specifications of the part E3ZM-CR61-M1TJ 0.3M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.

Products with similar specification

Part Number
E3ZM-CD62 2M
E3ZM-CD62-M1TJ 0.3M
E3ZM-CR61 2M
E3ZM-CT61 2M
E3ZM-CT61 5M
E3ZM-CT61-D 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

฿ 9,763.00

1 Piece(s) Same day Retro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)1000-

฿ 10,378.00

1 Piece(s) 40 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)1000-

฿ 8,453.00

1 Piece(s) 45 Day(s) Retro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)4000-

฿ 14,113.27

1 Piece(s) 3 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 1000012-Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)15000-

฿ 13,235.00

1 Piece(s) 45 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~200012-Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired51-0.5 or less (M3 screws)15000-

฿ 8,225.00

1 Piece(s) 3 Day(s) ---------------------------