(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A photoelectric sensor for the automobile and machine tool industries.
[Features]
· A stainless steel body with outstanding oil resistance and robustness.
· Improved the visibility, and have a lineup of orange spot transmission types that allow the beam to be seen even 1 m away.
· An assortment of smart click connector in-line type M12.
Part Number |
---|
E3ZM-CT61-M1TJ 0.3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,427.00 ฿ 13,141.60 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 15000 | - |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects |
---|
Please check the type/dimensions/specifications of the part E3ZM-CT61-M1TJ 0.3M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.
Part Number |
---|
E3ZM-CR61-M1TJ 0.3M |
E3ZM-CT61 2M |
E3ZM-CT61 5M |
E3ZM-CT62B 2M |
E3ZM-CT62B 5M |
E3ZM-CT62B-M1TJ 0.3M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,480.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~10 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 100 | - | ||
฿ 14,113.27 | 1 Piece(s) | 3 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 13,235.00 | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~2000 | 12 | - | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 13,352.00 | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 20000 | - | ||
฿ 9,377.00 | 1 Piece(s) | 5 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | - | Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | 2 | - | - | 20000 | Emitter + Receiver | ||
฿ 18,122.00 | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Cold Resistance / Oil Resistant / Standard | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 20000 | - |
How can we improve?
How can we improve?