(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A photoelectric sensor for the automobile and machine tool industries.
[Features]
· A stainless steel body with outstanding oil resistance and robustness.
· Improved the visibility, and have a lineup of orange spot transmission types that allow the beam to be seen even 1 m away.
· An assortment of smart click connector in-line type M12.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Numbers of beam channel | Strength (tightening) (N·m) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,763.00 ฿ 6,638.84 | PhotoelectricSensor | 1 Piece(s) | Same day | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~1000 | - | Diffused reflective shape | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 1000 | - | ||
฿ 10,378.00 ฿ 8,303.44 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~1000 | - | Diffused reflective shape | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 1000 | - | ||
฿ 8,453.00 ฿ 6,757.33 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~4000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 4000 | - | ||
฿ 11,480.00 ฿ 9,184.00 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~10 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 100 | - | ||
฿ 14,113.27 ฿ 10,374.66 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 3 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 13,235.00 ฿ 10,588.00 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~2000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 8,225.00 ฿ 6,580.00 | PHOTOELECTRICSENSOR | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 7,525.00 ฿ 6,020.00 | PHOTOELECTRICSENSOR | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 16,427.00 ฿ 13,141.60 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 13,352.00 ฿ 10,681.60 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 20000 | - | ||
฿ 9,377.00 ฿ 7,521.29 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 5 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | - | Standard / Oil Resistant | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | 2 | - | - | 20000 | Emitter + Receiver | ||
฿ 18,122.00 ฿ 12,792.32 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 20000 | - | ||
฿ 13,650.00 ฿ 10,921.37 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | ~20 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 14,882.00 ฿ 11,905.60 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | 1 | - | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 18,200.00 ฿ 12,847.38 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | 12 | - | Standard / Oil Resistant / Cold Resistance | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 1 | 4 | 0.5 or less (M3 screws) | 15000 | - | ||
฿ 14,928.00 ฿ 11,943.89 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 30 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Orange light emitting diode | [Square] Square shape | [Stainless Steel] SUS316L | Amplifier Built-in Type | More than 10000 | - | - | Standard / Oil Resistant | -25~55 | 35~85 | IP67 | 21 | 10.8 | 32.2 | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | 2 | - | - | 20000 | Emitter + Receiver |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects |
---|
How can we improve?
How can we improve?