(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stable detection is possible without being influenced by holes and notches in the board
[Features]
· A narrow type, suitable for built-in equipment. (form E3S-LS3□).
· Wide range type ideal for mounting boards with high back parts (type E3S-LS3 □W).
· With a timer function, also PNP output assortment
Part Number |
---|
E3S-LS3N 2M |
E3S-LS3NW 2M |
E3S-LS3P 2M |
E3S-LS3PW 2M |
E3S-LS3PW-M3J 0.3M |
E3S-LS3PW-M5J 0.3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Output Mode | Connection Method | Cable length (m) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,451.00 ฿ 2,953.90 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | ~20 | NPN open-collector | Pre-wired | 2 | 20 | ||
฿ 5,788.00 ฿ 3,137.67 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | ~20 | NPN open-collector | Pre-wired | 2 | 10 | ||
฿ 6,458.00 ฿ 5,167.05 | Photoelectric Sensor | 1 Piece(s) | 45 Day(s) | ~20 | PNP open-collector | Pre-wired | 2 | 20 | ||
฿ 6,518.00 ฿ 5,214.40 | Photoelectric Sensor | 1 Piece(s) | 45 Day(s) | ~10 | PNP open-collector | Pre-wired | 2 | 10 | ||
฿ 7,490.00 ฿ 5,992.00 | Photoelectric Sensor | 1 Piece(s) | 40 Day(s) | ~10 | PNP open-collector | Pre-wired connector (M8) | 0.3 | 10 | ||
฿ 7,117.00 ฿ 5,693.60 | Photoelectric Sensor | 1 Piece(s) | 45 Day(s) | ~10 | PNP open-collector | Pre-wired connector (M8) | 0.3 | 10 |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Detection Method | Retro reflective |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Beam Shape | Area Beam | Light Source | Red light emitting diode |
Head Shape | Square shape | Case Material | ABS | Amplifier Installation Type | Amplifier Built-in Type |
Reflection type detection method | Limited Reflective Type | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -10::55 |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP40 | Head maximum size width(mm) | 19.6 |
Head maximum size height(mm) | 10 | Head maximum size, depth(mm) | 34 | Power Supply Voltage(V) | 12-24 V DC |
Operation Mode | Light-ON | Strength (tightening)(N·m) | 0.54 (M3 screws) | Material (detection head) | Methacrylic Resin |
How can we improve?
How can we improve?