1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] (Part Number)

OMR

Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,631.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and secure. Laser-type photoelectric sensor.
[Features]
· Safe and secure with laser class 1 (JIS IEC).
· Variety of products equipped with distance setting types that are not affected by color are also available.
· Operating ambient temperature upper limit (55°C) and water resistance (IP67) are also E3Z class.

 
Part Number
E3Z-LR86 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Detection Distance details
(mm)

฿ 14,175.00

฿ 11,340.00

OMR 1 Piece(s) 30 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseMore than 10000756[Retroreflective] Retro-Reflective Shape (With MSR Function)PNP open-collectorConnector (M8)-φ51Class 115000

Loading...

  1. 1

Basic Information

Type Laser Sensor Beam Shape Laser Light Source Semiconductor Laser Diode (Red)
Head Shape Square shape Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -10::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Head maximum size width(mm) 20 Head maximum size height(mm) 10.8
Head maximum size, depth(mm) 31 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)
Strength (tightening)(N·m) 0.5 or less (M3 screws)

Please check the type/dimensions/specifications of the part E3Z-LR86 in the Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] series.

Products with similar specification

Part Number
E3Z-LL66
E3Z-LL81 2M
E3Z-LR61 2M
E3Z-LT61 2M
E3Z-LT61-L 2M
E3Z-LT61-M1J 0.3M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Detection Distance details
(mm)

฿ 14,269.00

1 Piece(s) Same day Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorConnector (M8)--1-20~300

฿ 19,600.00

1 Piece(s) Same day Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelPNP open-collectorPre-wired2-1-20~300

฿ 13,007.00

1 Piece(s) 30 Day(s) Microscopic Object / Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateMore than 10000756[Retroreflective] Retro-Reflective Shape (With MSR Function)NPN open-collectorPre-wired2φ51Class 1300~15000

฿ 14,522.00

1 Piece(s) Same day Microscopic Object / Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-NPN open-collectorPre-wired2φ51Class 160000

฿ 11,631.00

1 Piece(s) 30 Day(s) Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseMore than 10000126-NPN open-collectorPre-wired2φ51Class 160000

฿ 16,205.00

1 Piece(s) 30 Day(s) Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-NPN open-collectorPre-wired connector (M12)0.3φ51Class 160000