(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and secure. Laser-type photoelectric sensor.
[Features]
· Safe and secure with laser class 1 (JIS IEC).
· Variety of products equipped with distance setting types that are not affected by color are also available.
· Operating ambient temperature upper limit (55°C) and water resistance (IP67) are also E3Z class.
Part Number |
---|
E3Z-LT61-M1J 0.3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,205.00 ฿ 12,964.00 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | 12 | 6 | - | NPN open-collector | Pre-wired connector (M12) | 0.3 | φ5 | 1 | Class 1 | 60000 |
Loading...
Type | Laser Sensor | Beam Shape | Laser | Light Source | Semiconductor Laser Diode (Red) |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -10::55 | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP67 | Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 |
Head maximum size, depth(mm) | 31 | Power Supply Voltage(V) | 12-24 V DC | Operation Mode | Light ON/Dark-ON (selectable) |
Strength (tightening)(N·m) | 0.5 or less (M3 screws) |
Please check the type/dimensions/specifications of the part E3Z-LT61-M1J 0.3M in the Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] series.
Part Number |
---|
E3Z-LL66 |
E3Z-LL81 2M |
E3Z-LR61 2M |
E3Z-LT66 |
E3Z-LT81 2M |
E3Z-LT81-M1J 0.3M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,269.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | NPN open-collector | Connector (M8) | - | - | 1 | - | 20~300 | ||
฿ 19,600.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | ~300 | - | 0.2 | Distance Settable Model | PNP open-collector | Pre-wired | 2 | - | 1 | - | 20~300 | ||
฿ 13,007.00 | 1 Piece(s) | 30 Day(s) | Microscopic Object / Opaque Objects | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | More than 10000 | 75 | 6 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | NPN open-collector | Pre-wired | 2 | φ5 | 1 | Class 1 | 300~15000 | ||
฿ 14,865.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | 12 | 6 | - | NPN open-collector | Connector (M8) | - | φ5 | 1 | Class 1 | 60000 | ||
฿ 14,522.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | 12 | 6 | - | PNP open-collector | Pre-wired | 2 | φ5 | 1 | Class 1 | 60000 | ||
฿ 16,205.00 | 1 Piece(s) | 30 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | 12 | 6 | - | PNP open-collector | Pre-wired connector (M12) | 0.3 | φ5 | 1 | Class 1 | 60000 |
How can we improve?
How can we improve?