Resin Case Type Proximity Sensor [E2F]

Caution
Product Description
A resin case type proximity sensor with excellent water-resistance.
[Features]
· An IP68-compliant outstanding protective structure.
· Dealing with mutual interference.
Dimensional Drawing of OMRON Proximity Sensors
OMRON Proximity Sensors DC 3-wire system
OMRON Proximity Sensors AC 2-wire system


Cable extension (single metal conduit) up to 200m
*For information on model numbers other than those listed above, please refer to the digital catalog.
cord extension (single metal conduit) up to 200m
*For information on model numbers other than those listed above, please refer to the digital catalog.
Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
| Proximity Sensors item | Proximity Sensors Model number | ||||
|---|---|---|---|---|---|
| Model E2F-X1R5E□ | Model E2F-X2E□ | Model E2F-X5E□ | Model E2F-X10E□ | ||
| Model E2F-X1R5F□ | Model E2F-X2F□ | Model E2F-X5F□ | Model E2F-X10F□ | ||
| Model E2F-X1R5Y□ | Model E2F-X2Y□ | Model E2F-X5Y□ | Model E2F-X10Y□ | ||
| Proximity Sensors Detection distance | 1.5mm±10% | 2mm±10% | 5mm±10% | 10mm±10% | |
| Set distance | 0 to 1.2 mm | 0 to 1.6 mm | 0 to 4 mm | 0 to 8 mm | |
| Hysteresis | 10% or less of the detection distance | ||||
| Detectable Objects | Proximity Sensors Magnetic metal (non-magnetic metal reduces the detection distance. | ||||
| Standard detection object | Iron 8×8×1mm | Iron 12 x 12 x 1 mm | Iron 18 x 18 x 1 mm | Iron 30×30×1mm | |
| Response frequency*1 | E/F type: 2kHz, Y type: 25Hz | E/F type: 1.5kHz, Y type: 25Hz | E/F type: 600Hz, Y type: 25Hz | E/F type: 400Hz, Y type: 25Hz | |
| Power supply voltage (operating voltage range) | E/F type: DC12-24V ripple (pp) 10% or less (DC10-30V) Y type: AC24-240V (AC20-264V) | ||||
| Current consumption | E/F type: 17mA or less | ||||
| Leakage current | Y type: 1.7mA or less (at 200V AC) | ||||
| Control Output | Opening and closing capacity | E/F type: 200mA or less Y type: 5 to 100mA | E/F type: 200mA or less Y type: 5 to 300mA | ||
| Residual voltage | E/F type: 2V or less (load current 200mA, cord length 2m) Y type: Refer to the "Characteristics Data" digital catalog | ||||
| Proximity Sensors Indicator Light | E1 type: Detection indicator (red), E2/F1/F2 type: Operation indicator (red) Y type: Operation indicator (red) | ||||
| Operation mode (when detecting object approaching) | E1/F1/Y1 type: NO E2/F2/Y2 type: NC | ||||
| Protection Circuit | E/F type: Reverse connection protection, load short circuit protection, surge absorption Y type: None | ||||
| Ambient Temperature Range | During operation and storage: -25 to +70°C (but do not freeze or condense) | ||||
| Ambient Humidity Range | During operation and storage: 35 to 95%RH each | ||||
| Proximity Sensors effects | Within the temperature range of -25 to +70°C, at +23°C, detection distance is within ±10% | ||||
| Voltage Effects | E/F type: Within the range of rated power supply voltage ±15%, at the rated power supply voltage, ±2.5% or less of detection distance Y type: Within the range of rated power supply voltage ±10%, at the rated power supply voltage, ±1% or less of detection distance | ||||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | ||||
| Withstand voltage | E/F type: AC1,000V 50/60Hz 1min between live parts and case Y type: M8 type AC2,000V 50/60Hz 1min between live parts and case Other AC4,000V 50/60Hz 1min between live parts and case | ||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||
| Impact (durability) | 1,000m/s2 10 times each in X, Y, and Z directions | ||||
| Protective structure | IEC standard IP68, oil resistant*2 | ||||
| Connection method | Cord pull-out type (standard cord length 2m) | ||||
| Weight (packaged) | Approx. 40g | Approx. 50g | Approx. 130g | Approx. 170g | |
| Proximity Sensors Material | case | Polyarylate | |||
| Detection surface | |||||
| Clamping Nut | Polyacetal | ||||
| accessories | operating instructions | ||||
*1.The response frequency is an average value. Measurement conditions are as follows: The Proximity Sensors standard detection object is used, the interval between detection objects is twice that of the standard detection object, and theset distance is half the detection distance.
*2.If used in an environment where the sensor is exposed to cutting oil splashes, additives contained in the oil may cause deterioration, so we recommend using the E2E model.