Cylindrical type capacitive proximity sensor E2K-X

Caution
Product Description
General-purpose threading type capacitive sensor.
[Features]
· Available in M12, M18, and M30 types
· Detection distance fixing, no-adjustment type
Drawing

Product Specification
Rating / Performance
| Items | Type | |||
|---|---|---|---|---|
| Model E2K-X4ME*, Model E2K-X4MF*, Model E2K-X4MY* | Model E2K-X8ME*, Model E2K-X8MF*, Model E2K-X8MY* | Model E2K-X15ME*, Model E2K-X15MF*, Model E2K-X15MY* | ||
| Sensing Distance | 4 mm +/- 10% | 8 mm +/- 10% | 15 mm +/- 10% | |
| Set distance *1 | 0 to 2.8 mm | 0 to 5.6 mm | 0 to 10 mm | |
| Hysteresis | 4 to 20% of detection distance | |||
| Detectable objects | Conductor and dielectric | |||
| Standard detected object | Grounded metal plate 50 x 50 x 1 mm | |||
| Response frequency | E, F type: 100 Hz; Y type: 10 Hz | |||
| Power supply voltage *2 (Operating Voltage Range) | E, F type: 12 to 24 V DC (DC10 to 30 V) Y type: 100 to 220 V AC (AC90 to 250 V) | |||
| Current Consumption | E, F type: 15 mA or less | |||
| Leakage current | Y type: 2.2 mA or less | |||
| Control output | Contact Capacity | E, F types: 200 mA max *2 Y type: 10 to 200 mA | ||
| Residual voltage | E, F types: 2 V or less (when load current is 200 mA and cable length is 2 m) Y type: "Characteristic data" | |||
| Indicator Light | E, F types: Detection indicator (red) Y type: Operation indicator (red) | |||
| Operating mode (When a detected object approaches) | E1, F1, Y1 types: NO E2, F2, Y2 types: NC For details, refer to the timing chart in the "input/output stage circuit diagram" | |||
| Protection circuit | E and F types: Reverse connection protection, surge absorb, load short-circuit protection, output reverse connection protection; Y type: Surge absorb | |||
| Ambient temperature range | When operating, when storing: -25 to +70°C each (no freezing or condensation) | When operating, when storing: -10 to +55°C each (no freezing or condensation) | ||
| Ambient humidity range | Operating, Storage: 35 to 95%RH each (no condensation) | |||
| Effect of temperature | Within +/-20% of detection distance at +23°C within the operating temperature range | |||
| Effect of voltage | E, F types: Within +/-2% of detection distance at rated supply voltage within the range of rated supply voltage +/-20% Y type: Within +/-2% of detection distance at rated supply voltage within the range of rated supply voltage +/-10% | |||
| Insulation resistance | 50 MΩ or more (500 V DC insulation resistance tester) between all live parts and the case | |||
| Withstand voltage | E, F types: AC 1,000 V 50/60 Hz 1 min between all live parts and case Y type: AC 2,000 V 50/60 Hz 1 min between all live parts and case | |||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hr in each direction of X, Y, and Z | |||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | |||
| Protective Structure | IEC standard IP66, OMRON internal oil-resistant standard | |||
| Connection method | Pre-wired type (standard cord length 2 m) | |||
| Weight (packed state) | Approximately 65 g | Approximately 145 g | 205 g | |
| Material | Case | Heat resistant ABS | ||
| Detecting surface | ||||
| Tightening nut | Polyacetal | |||
| Accessory | Instruction manual | |||
*1. The numbers shown indicate the detection distance for the standard detected object. For other materials, refer to "Characteristic Data"
*2. E and F types (direct current switching type) can be used with a fully rectified power supply of 24 V DC +/-20% (average value).