Flat-Type Capacitive Proximity Sensor [E2K-F]

Brand :
OMRON
Caution
Product Description
[Features]
· Flat type with a thickness of 10 mm.
· Flat type, space efficient, (built-in amplifier, thickness 10 mm).
· Direct mounting onto a metallic surface is possible.
Dimensional Drawing of OMRON Proximity Sensors

*1. Proximity Sensors, Sensitivity adjustment volume is only available on theProximity Sensors E2K-F10MC□-A.
*2. Proximity Sensors, Vinyl-insulated round cable, φ2.9, 3-core (conductorcross-sectional area: 0.14 mm 2 , insulator diameter: φ0.9 mm), standard length 2 m
*2. Proximity Sensors, Vinyl-insulated round cable, φ2.9, 3-core (conductorcross-sectional area: 0.14 mm 2 , insulator diameter: φ0.9 mm), standard length 2 m
Specification Table of OMRON Proximity Sensors
■ Proximity Sensors Ratings/Performance
| Proximity Sensors Item | Format of Proximity Sensors | ||
|---|---|---|---|
| Proximity Sensors Model E2K-F10MC□-A | Proximity Sensors Model E2K-F10MC□ | ||
| Detection distance | 10mm (detection distance variable range: 4 to 10mm) | 10mm±10% | |
| Set distance | 0-7.5 mm * | ||
| Hysteresis | 15% or less of detection distance | ||
| Detectable Objects | Conductors and Dielectrics | ||
| Standard detection object | Grounded metal plate 50 x 50 x 1 mm | ||
| Response Frequency | 100Hz | ||
| Power supply voltage (operating voltage range) | DC12-24V ripple (pp) 10% or less (DC10-30V) | ||
| Current consumption | 10mA or less (at 24V DC) | ||
| Control Output | Opening and closing capacity | NPN open collector, maximum 100mA (at DC30V) | |
| Residual voltage | 1.5V or less (load current 100mA, cord length 2m) | ||
| Indicator Light | Detection indicator (red) | ||
| Sensitivity adjustment volume rotation speed | 11 rotations | - | |
| Operation mode (when detecting object approaching) | For details, refer to the "Input/Output Stage Circuit Diagram" time chart →page 3 of the digital catalog | ||
| Protection Circuit | Reverse connection protection, surge absorption | ||
| Ambient Temperature Range | During operation and storage: -10 to +55°C (but do not freeze or condense) | ||
| Ambient Humidity Range | During operation and storage: 35 to 85%RH each | During operation and storage: 35 to 95%RH each | |
| Temperature effects | Within the temperature range of -10 to +55°C, at +23°C, detection distanceis within ±15% | ||
| Voltage Effects | Within the range of rated power supply voltage ±10%, at rated power supplyvoltage, ±2.5% or less of detection distance | ||
| Insulation resistance | 50MΩ or more (DC500V megger) between live parts and case | ||
| Withstand voltage | AC500V 50/60Hz 1min Between live parts and case | ||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||
| Impact (durability) | 500m/s 2 3 times each in X, Y, and Z directions | ||
| Protective structure | IEC standard IP64 | IEC standard IP66 | |
| Connection method | Cord pull-out type (standard cord length 2m) | ||
| Weight (packaged) | Approx. 35g | ||
| Material | case | Heat-resistant ABS | |
| Detection surface | |||
| accessories | operating instructions | ||
*For Proximity Sensors E2K-F10MC□-A, this is the value when adjusted to 10 mm.