Distance-setting compact built-in amplifier photoelectric sensor E3Z-LS

Brand :
OMRON
Caution
Product Description
Reflective sensor unaffected by workpiece color or background.
[Features]
· Triangulation reflective type unaffected by color
· Easy positioning setting with a clear LED spot (Models E3Z-LS*3/LS*8)
· Detection of slight level differences is also possible
Drawing
Pre-Wired Type
M8 connector type


| Terminal Number | Specifications |
|---|---|
| 1 | +V |
| 2 | BGS/FGS Switching |
| 3 | 0V |
| 4 | Output |
Product Specification
Rating / Performance
| Items | Part number | ||||
|---|---|---|---|---|---|
| Sensing method | Distance Setting Type | ||||
| NPN output | Model E3Z-LS61 | Model E3Z-LS66 | Model E3Z-LS63 | Model E3Z-LS68 | |
| PNP output | E3Z-LS81 | E3Z-LS86 | E3Z-LS83 | E3Z-LS88 | |
| Detection Range | BGS | 20 mm to set distance (white drawing paper, black paper 100 x 100 mm) | 2 mm to set distance (80 mm or less) | ||
| FGS | Set distance to 200 mm or more (white drawing paper 100 x 100 mm) Set distance to 160 mm or more (black paper 100 x 100 mm) | - | |||
| Setting range | 40 to 200 mm (white paper 100 x 100 mm) 40 to 160 mm (black paper 100 x 100 mm) | 20 to 80 mm (white paper 25 x 25 mm) | |||
| Hysteresis | 10% or less of setting distance | 2% or less of setting distance | |||
| Reflectance characteristics (white/black error) | 10% or less of setting distance | 5% or less of set distance | |||
| Light source (emission wavelength) | Red light emitting diode (680 nm) | Red light emitting diode (650 nm) | |||
| Power supply voltage | 12 to 24 V DC +/- 10%, ripple (p-p) 10% or less | ||||
| Current Consumption | 30 mA or less | ||||
| Control output | Load power supply voltage 26.4 V DC or less, Load current 100 mA or less (Residual voltage 1 V or less) Open collector output type (varies depending on NPN/PNP output format) Light-ON/Dark-ON switch selectable | ||||
| BGS/FGS switching input | BGS function: Connect to open or GND FGS function: Connect to Vcc | BGS function: Connect to open or GND | |||
| Protection circuit | Power supply reverse connection protection, Output short circuit protection, Mutual interference prevention function | ||||
| Response time | Operation and recovery: 1 ms or less each | ||||
| Distance setting | 5-turn endless potentiometer | ||||
| Operating ambient illuminance | Light-receiving surface illuminance, incandescent lamp: 3,000 lx or less, sunlight: 10,000 lx or less | ||||
| Ambient temperature range | During operation: -25 to +55°C, during storage: -40 to +70°C (no freezing or condensation) | ||||
| Ambient humidity range | During operation: 35 to 85% RH, when stored: 35 to 95%RH (no condensation) | ||||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z | ||||
| Shock (endurance) | 500 m/s2 in each X, Y, Z direction 3 times | ||||
| Protective Structure | IEC standard IP67 | ||||
| Connection method | Pre-Wired Type (standard cord length 2 m/0.5 m) | M8 connector type | Pre-Wired Type (standard cord length 2 m/0.5 m) | M8 connector type | |
| Indicator Light | Operation indicator light (orange), Stability light indicator (green) | ||||
| Weight (packed state) | Approximately 65 g (pre-wired 2 m type) | Approximately 20 g | Approximately 65 g (pre-wired 2 m type) | Approximately 20 g | |
| Material | Case | Polybutylene terephthalate | |||
| Lens section | Modified polyarylate | ||||
| Accessory | Instruction manual Note: Installation metal fitting is sold separately. | ||||