(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Installation is simpler and more reinforced with the enhanced E3T series. Smooth installation.
[Features]
· Line-up of transmissive long-distance 2 m type (E3T-ST3□).
· Easy installation with M3 mounting type (E3T-ST□□M, E3T-FD□□M, E3T-SL□□M).
· The line-up includes small cylinder type that can be mounted at 1 point (E3T-C□□□[S]).
· Infrared light series has been added (E3T-□T□□(M)F).
Part Number |
---|
E3T-CD13 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Emitter format | Receiver format | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,502.00 ฿ 2,812.81 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 5 Day(s) | - | Retro reflective | Infrared-emitting diode | Screw Type | 3~50 | Diffused reflective shape | IP65 | Small cylindrical type | PNP open-collector | Light-ON | Pre-wired | 2 | - | - | - | Integrated Emitter-Receiver | - |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Amplifier Installation Type | Amplifier Built-in Type |
---|---|---|---|---|---|
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Power Supply Voltage(V) | 12-24 V DC |
Please check the type/dimensions/specifications of the part E3T-CD13 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.
Part Number |
---|
E3T-CD11 2M |
E3T-CT12 2M |
E3T-CT14 2M |
E3T-CT22S 2M |
E3T-CT24S 2M |
E3T-FD11 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Emitter format | Receiver format | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,182.00 | 1 Piece(s) | Same day | - | Retro reflective | Infrared-emitting diode | Screw Type | 3~50 | Diffused reflective shape | IP65 | Small cylindrical type | NPN open-collector | Light-ON | Pre-wired | 2 | - | - | - | Integrated Emitter-Receiver | - | ||
฿ 3,706.00 | 1 Piece(s) | Same day | - | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 1000 | - | IP65 | Small cylindrical type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | - | - | Emitter + Receiver | - | ||
฿ 3,711.00 | 1 Piece(s) | Same day | - | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 1000 | - | IP65 | Small cylindrical type | PNP open-collector | Dark-ON | Pre-wired | 2 | - | - | - | Emitter + Receiver | - | ||
฿ 3,711.00 | 1 Piece(s) | 5 Day(s) | - | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 500 | - | IP65 | Small cylindrical type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | - | - | Emitter + Receiver | - | ||
฿ 5,820.00 | 1 Piece(s) | 30 Day(s) | - | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 500 | - | IP65 | Small cylindrical type | PNP open-collector | Dark-ON | Pre-wired | 2 | - | - | - | Emitter + Receiver | - | ||
฿ 3,808.00 | 1 Piece(s) | Same day | - | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~30 | Diffused reflective shape | IP67 | M2-mounting type | NPN open-collector | Light-ON | Pre-wired | 2 | - | - | - | Integrated Emitter-Receiver | A set of mounting screws is included |
How can we improve?
How can we improve?