1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] (Part Number)

OMRON PHOTOELECTRIC SENSOR

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Installation is simpler and more reinforced with the enhanced E3T series. Smooth installation.
[Features]
· Line-up of transmissive long-distance 2 m type (E3T-ST3□).
· Easy installation with M3 mounting type (E3T-ST□□M, E3T-FD□□M, E3T-SL□□M).
· The line-up includes small cylinder type that can be mounted at 1 point (E3T-C□□□[S]).
· Infrared light series has been added (E3T-□T□□(M)F).

Part Number
E3T-CT12 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Emitter format Receiver format Specifications Emitter/receiver Note

฿ 3,706.00

฿ 2,779.50

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3T-CT12 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.

Products with similar specification

Part Number
E3T-CD11 2M
E3T-CD13 2M
E3T-CT14 2M
E3T-CT22S 2M
E3T-CT24S 2M
E3T-FD11 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Emitter format Receiver format Specifications Emitter/receiver Note

฿ 4,182.00

1 Piece(s) Same day -Retro reflectiveInfrared-emitting diodeScrew Type3~50Diffused reflective shapeIP65Small cylindrical typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,502.00

1 Piece(s) 5 Day(s) -Retro reflectiveInfrared-emitting diodeScrew Type3~50Diffused reflective shapeIP65Small cylindrical typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,711.00

1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,711.00

1 Piece(s) 5 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 5,820.00

1 Piece(s) 45 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,808.00

1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included