1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Installation is simpler and more reinforced with the enhanced E3T series. Smooth installation.
[Features]
· Line-up of transmissive long-distance 2 m type (E3T-ST3□).
· Easy installation with M3 mounting type (E3T-ST□□M, E3T-FD□□M, E3T-SL□□M).
· The line-up includes small cylinder type that can be mounted at 1 point (E3T-C□□□[S]).
· Infrared light series has been added (E3T-□T□□(M)F).

Part Number
E3T-CD11 2MSALE
E3T-CD13 2MSALE
E3T-CT12 2MSALE
E3T-CT14 2MSALE
E3T-CT22S 2MSALE
E3T-CT24S 2MSALE
E3T-FD11 2MSALE
E3T-FD11M 2MSALE
E3T-FD11R 2MSALE
E3T-FD12 2MSALE
E3T-FD12M 2MSALE
E3T-FD13 2MSALE
E3T-FD13M 2MSALE
E3T-FD14 2MSALE
E3T-FL11 2MSALE
E3T-FL12 2MSALE
E3T-FL13 2MSALE
E3T-FL21 2MSALE
E3T-FL22 2MSALE
E3T-FL23 2MSALE
E3T-FT11 2MSALE
E3T-FT11 5MSALE
E3T-FT12 2MSALE
E3T-FT12F 2MSALE
E3T-FT12R 2MSALE
E3T-FT13 2MSALE
E3T-FT14 2MSALE
E3T-FT14F 2MSALE
E3T-FT21 2MSALE
E3T-FT22 2MSALE
E3T-FT24 2MSALE
E3T-SL11 2MSALE
E3T-SL11M 2MSALE
E3T-SL12 2MSALE
E3T-SL12M 2MSALE
E3T-SL13 2MSALE
E3T-SL13M 2MSALE
E3T-SL14 2MSALE
E3T-SL21 2MSALE
E3T-SL21M 2MSALE
E3T-SL22 2MSALE
E3T-SL22M 2MSALE
E3T-SL23 2MSALE
E3T-SL23M 2MSALE
E3T-SL24 2MSALE
E3T-SR21 2MSALE
E3T-SR22 2MSALE
E3T-SR23 2MSALE
E3T-SR24 2MSALE
E3T-SR41 2MSALE
E3T-SR41-C 2MSALE
E3T-SR41-S 2MSALE
E3T-SR42 2MSALE
E3T-SR42-S 2MSALE
E3T-SR44-C 2MSALE
E3T-SR44-S 2MSALE
E3T-ST11 2MSALE
E3T-ST11 5MSALE
E3T-ST11F 2MSALE
E3T-ST11M 2MSALE
E3T-ST11R 2MSALE
E3T-ST12 2MSALE
E3T-ST12 5MSALE
E3T-ST12-D 2MSALE
E3T-ST12-L 2MSALE
E3T-ST12F 2MSALE
E3T-ST12M 2MSALE
E3T-ST12R 2MSALE
E3T-ST13 2MSALE
E3T-ST13 5MSALE
E3T-ST13M 2MSALE
E3T-ST13MF 2MSALE
E3T-ST14 2MSALE
E3T-ST14M 2MSALE
E3T-ST14MF 2MSALE
E3T-ST21 2MSALE
E3T-ST22 2MSALE
E3T-ST22M 2MSALE
E3T-ST24 2MSALE
E3T-ST31 2MSALE
E3T-ST31F 2MSALE
E3T-ST32 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Emitter format Receiver format Specifications Emitter/receiver Note

฿ 4,182.00

฿ 2,533.87

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflectiveInfrared-emitting diodeScrew Type3~50Diffused reflective shapeIP65Small cylindrical typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,502.00

฿ 2,812.81

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -Retro reflectiveInfrared-emitting diodeScrew Type3~50Diffused reflective shapeIP65Small cylindrical typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,706.00

฿ 2,977.03

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,711.00

฿ 2,979.19

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type1000-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,711.00

฿ 2,979.19

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 5,820.00

฿ 4,656.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,808.00

฿ 2,063.94

PhotoelectricSensor 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 10,607.00

฿ 4,242.80

OMRONPHOTOELECTRICSENSOR 1 Piece(s) 30 Day(s) 10Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M3-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,587.00

฿ 2,045.31

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired (robot cable)2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 3,808.00

฿ 2,774.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 3,808.00

฿ 2,774.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M3-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,237.00

฿ 2,774.11

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,303.00

฿ 4,242.93

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M3-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,206.00

฿ 2,576.02

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 64 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 4,743.00

฿ 2,722.48

PhotoelectricSensor 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape1~15[BGS Reflection] BGS Reflection typeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 4,743.00

฿ 3,456.22

PhotoelectricSensor 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape1~15[BGS Reflection] BGS Reflection typeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 6,352.00

฿ 5,081.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape1~15[BGS Reflection] BGS Reflection typeIP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 4,081.15

฿ 3,184.52

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape1~30[BGS Reflection] BGS Reflection typeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,721.75

฿ 3,284.28

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape1~30[BGS Reflection] BGS Reflection typeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 6,368.00

฿ 5,094.40

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape1~30[BGS Reflection] BGS Reflection typeIP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 6,712.00

฿ 3,637.23

PhotoelectricSensor 1 Piece(s) Same day 10[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 7,475.00

฿ 5,083.00

PhotoelectricSensor 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired5---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,206.07

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape500-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,669.00

฿ 3,400.90

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired (robot cable)2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,645.48

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape500-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,523.00

฿ 3,877.12

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape500-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 3,421.00

฿ 2,746.38

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,073.00

฿ 2,337.49

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,351.18

฿ 2,466.25

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,405.00

฿ 4,324.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M3-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M3-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-Receiver-

฿ 4,071.00

฿ 2,966.13

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M3-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 4,071.00

฿ 2,966.13

PhotoelectricSensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 3,922.00

฿ 2,124.94

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,238.00

฿ 4,190.92

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M3-mounting typeNPN open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,922.00

฿ 2,857.18

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,513.00

฿ 4,410.95

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M3-mounting typeNPN open-collectorDark-ONPre-wired2---Integrated Emitter-Receiver-

฿ 5,238.00

฿ 4,190.92

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,238.00

฿ 4,190.92

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M3-mounting typePNP open-collectorLight-ONPre-wired2---Integrated Emitter-Receiver-

฿ 3,922.00

฿ 2,857.18

PhotoelectricSensor 1 Piece(s) Same day -Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Limited Reflective TypeIP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Integrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape200-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape200-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape200-IP67M2-mounting typePNP open-collectorLight-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape200-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 4,911.26

฿ 2,818.57

OMRONPHOTOELECTRICSENSOR 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 5,272.00

฿ 4,217.07

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2--Without MSR function / Without reflectorIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 6,817.00

฿ 5,453.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2--Without MSR function / Reflector includedIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) 3 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2--Without MSR functionIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 6,817.00

฿ 5,453.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2--Without MSR function / Reflector includedIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 5,272.00

฿ 4,217.07

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2--Without MSR function / Without reflectorIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 6,817.00

฿ 5,453.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Retro reflective[Red] Red light emitting diode[Square] Square shape30~200-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2--Without MSR function / Reflector includedIntegrated Emitter-ReceiverA set of mounting screws is included

฿ 6,712.00

฿ 3,637.23

PhotoelectricSensor 1 Piece(s) Same day 10[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,520.00

฿ 3,292.82

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired5---Emitter + ReceiverA set of mounting screws is included

฿ 4,850.00

฿ 4,079.82

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,850.00

฿ 2,965.78

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M3-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + Receiver-

฿ 6,203.00

฿ 4,962.40

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired (robot cable)2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,206.07

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,520.00

฿ 3,292.82

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired5---Emitter + ReceiverA set of mounting screws is included

฿ 3,143.00

฿ 2,694.18

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2-D-ReceiverA set of mounting screws is included

฿ 3,143.00

฿ 2,694.18

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2L--EmitterA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

PhotoelectricSensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M3-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 5,362.76

฿ 3,403.74

OMRONPHOTOELECTRICSENSOR 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired (robot cable)2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

PhotoelectricSensor 1 Piece(s) 3 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 6,237.00

฿ 4,989.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorLight-ONPre-wired5---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M3-mounting typePNP open-collectorLight-ONPre-wired2---Emitter + Receiver-

฿ 4,523.00

฿ 3,877.12

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M3-mounting typePNP open-collectorLight-ONPre-wired2---Emitter + Receiver-

฿ 4,071.00

฿ 2,206.07

PhotoelectricSensor 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 3 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape1000-IP67M3-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 4,523.00

฿ 3,877.12

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape1000-IP67M3-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 3,421.00

฿ 2,574.64

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 5 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,073.00

฿ 2,337.49

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

PhotoelectricSensor 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M3-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + Receiver-

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape300-IP67M2-mounting typePNP open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape2000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 5,420.00

฿ 4,336.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) -[Transparent] Through Beam TypeInfrared-emitting diode[Square] Square shape2000-IP67M2-mounting typeNPN open-collectorLight-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

฿ 4,071.00

฿ 2,966.13

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shape2000-IP67M2-mounting typeNPN open-collectorDark-ONPre-wired2---Emitter + ReceiverA set of mounting screws is included

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC