1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Photoelectric Sensor With Built-in Small Amplifier [E3Z] (Part Number)

OMRON PHOTOELECTRIC SENSOR

Photoelectric Sensor With Built-in Small Amplifier [E3Z]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,797.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The standard for photoelectric sensors. Produced in volumes of 1 million units per year.
[Features]
· Long-distances: Thru-beam type / 30 m; Retroreflective type / 4 m; Diffuse reflection type / 1 m.
· Easy to adjust the optical axis: Deviation between the optical axis and machine axis is within ±2.5°.
· High stability: Proprietary algorithm that prevents ambient light from affecting performance.

Part Number
E3Z-D62 0.5M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

฿ 4,880.00

฿ 3,556.06

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~1000--Diffused reflective shapeStandard / Cold Resistance-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired0.5-1--0.5 or less (M3 screws)---1000--

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Protection Structure IP67

Please check the type/dimensions/specifications of the part E3Z-D62 0.5M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.

Products with similar specification

Part Number
E3Z-D61-M1J 0.3M
E3Z-D61K 2M
E3Z-D61K-M3J 0.3M
E3Z-D62 2M
E3Z-D62 5M
E3Z-D62-M1J 0.3M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

฿ 4,291.00

1 Piece(s) 5 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~100--Diffused reflective shapeCold Resistance / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---5~100--

฿ 4,961.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~100--Diffused reflective shapeCold Resistance / Oil Proofing / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2-1--0.5 or less (M3 screws)---5~100--

฿ 5,898.00

1 Piece(s) 30 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~100--Diffused reflective shapeCold Resistance / Oil Proofing / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M8)0.3-1--0.5 or less (M3 screws)---5~100--

฿ 4,531.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~1000--Diffused reflective shapeCold Resistance / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2-1--0.5 or less (M3 screws)---1000--

฿ 3,844.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~1000--Diffused reflective shapeCold Resistance / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired5-1--0.5 or less (M3 screws)---1000--

฿ 5,740.00

1 Piece(s) 30 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Square] Square shape[Plastic] Polybutylene TerephthalateAmplifier Built-in Type~1000--Diffused reflective shapeCold Resistance / Standard-25~5535~852010.833.112-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---1000--