(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The standard for photoelectric sensors. Produced in volumes of 1 million units per year.
[Features]
· Long-distances: Thru-beam type / 30 m; Retroreflective type / 4 m; Diffuse reflection type / 1 m.
· Easy to adjust the optical axis: Deviation between the optical axis and machine axis is within ±2.5°.
· High stability: Proprietary algorithm that prevents ambient light from affecting performance.
Part Number |
---|
E3Z-T81A-M1J 0.3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,989.00 ฿ 4,007.16 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | ~10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | 1 | - | - | 0.5 or less (M3 screws) | - | - | - | 10000 | - | - |
Loading...
Type | Photoelectric sensor | Protection Structure | IP67 |
---|
Please check the type/dimensions/specifications of the part E3Z-T81A-M1J 0.3M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.
Part Number |
---|
E3Z-D61-M1J 0.3M |
E3Z-D61K 2M |
E3Z-D61K-M3J 0.3M |
E3Z-T81K 2M |
E3Z-T81K-M1J 0.3M |
E3Z-T81K-M3J 0.3M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,291.00 | 1 Piece(s) | 5 Day(s) | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | ~100 | - | - | Diffused reflective shape | Cold Resistance / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | 1 | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
฿ 4,961.00 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | ~100 | - | - | Diffused reflective shape | Cold Resistance / Oil Proofing / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | 1 | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
฿ 5,898.00 | 1 Piece(s) | 30 Day(s) | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | ~100 | - | - | Diffused reflective shape | Cold Resistance / Oil Proofing / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M8) | 0.3 | - | 1 | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
฿ 7,018.00 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | More than 10000 | 12 | - | - | Cold Resistance / Oil Proofing / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | 1 | Indicator Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | - | - | ||
฿ 6,767.76 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | More than 10000 | 12 | - | - | Cold Resistance / Oil Proofing / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | 1 | Indicator Light | - | - | - | - | - | 15000 | - | - | ||
฿ 6,857.00 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Square] Square shape | [Plastic] Polybutylene Terephthalate | Amplifier Built-in Type | More than 10000 | 12 | - | - | Cold Resistance / Oil Proofing / Standard | -25~55 | 35~85 | 20 | 10.8 | 33.1 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M8) | 0.3 | - | 1 | Indicator Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | - | - |
How can we improve?
How can we improve?