(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-in type nozzle. 10-MPa high-pressure type. It can stably lean 35 degrees forward or back, left or right.
[Features]
· 10MPa high-pressure type
Part Number |
---|
PM1B-1 |
PM1B-2 |
PM2B-1 |
PM2B-2 |
PM3B-1 |
PM3B-2 |
PM4B-1 |
PM4B-2 |
PM5B-1 |
PM5B-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Nozzle Length (mm) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,902.42 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | Brass | 6.4 | H(1) | |
฿ 3,786.49 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | SUS416 | 6.4 | H(1) | |
฿ 2,380.58 | NBY NOZZLE | 1 Piece(s) | Available | 6 Day(s) | 10 | Brass | 6.4 | H(1.6) | |
฿ 3,786.49 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | SUS416 | 6.4 | H(1.6) | |
฿ 2,393.15 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | Brass | 6.4 | H(2.2) | |
฿ 3,462.89 | NBY NOZZLE | 1 Piece(s) | 6 Day(s) | 10 | SUS416 | 6.4 | H(2.2) | ||
฿ 2,902.42 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | Brass | 0 | H(3) | |
฿ 3,786.49 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | SUS416 | 0 | H(3) | |
฿ 2,626.67 ฿ 1,467.26 | NOZZLE | 1 Piece(s) | Same day | 10 | Brass | 6.4 | H(3) | ||
฿ 3,786.49 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | SUS416 | 6.4 | H(3) |
Loading...
Injection Shape | Point | Angle Adjustment | Angle adjustable | Types | Insert Nozzle |
---|---|---|---|---|---|
Features | Outlet Port Moveable | Applicable Fluids | Aqueous Solution | Operating Pressure Range(MPa) | ::10 |
How can we improve?
How can we improve?