(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Press Fit Nozzle. Compact and can be incorporated into machinery or fixtures. The blade does not interfere with fixtures.
[Features]
· Can be incorporated into machinery or fixtures with no interference with blades or fixtures.
· The nozzle angle can be quickly changed.
Part Number |
---|
JJ06-1 |
JJ08-1 |
JJ10-1 |
JJ12-1 |
JJ14-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter, thread diameter A |
---|---|---|---|---|---|---|---|
฿ 943.24 | NOZZLE | 1 Piece(s) | 6 Day(s) | 10 | φ6 | ||
฿ 852.17 | NBY NOZZLE | 1 Piece(s) | 3 Day(s) | 10 | φ8 | ||
฿ 891.43 | NBY NOZZLE | 1 Piece(s) | Available | 3 Day(s) | 10 | φ10 | |
฿ 1,025.53 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | φ12 | |
฿ 1,124.25 | NBY NOZZLE | 1 Piece(s) | Available | 4 Day(s) | 10 | φ14 |
Loading...
Injection Shape | Point | Material | Acetal | Angle Adjustment | Angle adjustable |
---|---|---|---|---|---|
Types | Insert Nozzle | Features | Outlet Port Moveable | Applicable Fluids | Aqueous Solution |
Operating Pressure Range(MPa) | ::1 |
How can we improve?
How can we improve?