1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Spring

NBY SUPPORT

Gas Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Despite being compact and lightweight, the product can achieve large spring force (reaction force).
· Spring force (reaction force) is almost constant over a long stroke.
· It can be designed depending on the application, hence can be applied to a wide range of applications.

 

Part Number
GS141
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,053.33

NBY SUPPORT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types Gas Springs The type of gas spring Mounting Direction Fixed Type Rad Material S35C
Stroke(mm) 100 Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N) 76 Min. Length Lmin(mm) 181
Rod Diameter B(Ø) 6 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod Side Tip Shape A Type Tip shape of a side of a cylinder A Type Material of cylinder STKM12BEC
Mounting Direction 60° Cylinder Diameter A(Ø) 15 Max. Length Lmax(mm) 281
Operating Temperature Range(°C) -20::+60

Please check the type/dimensions/specifications of the part GS141 in the Gas Spring series.