1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Wedge Mount (E Model) (Part Number)

VIBRATION ISOLATION

Anti-Vibration Wedge Mount (E Model)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,820.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Suitable for machinery that does not require vibration-proofing.
· A wedge mount featuring excellent slip preventing properties, a precise leveling mechanism, and a large adjustment stroke.

Part Number
PK3-E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,820.28

฿ 9,315.07

VIBRATION ISOLATION 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Load Capacity(kN) 57 Main Body Height(mm) 95
Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing Main Body Depth(mm) 200 Main Body Width(mm) 95
Height(mm) 44

Please check the type/dimensions/specifications of the part PK3-E in the Anti-Vibration Wedge Mount (E Model) series.