1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Block TU Type

NBY JACK

Leveling Block TU Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,862.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A leveling block with a horizontal deviation / vertical deviation preventing mechanism. Can be used together with an anchor bolt.

[Features]
· The product feature a horizontal deviation / vertical deviation mechanism and is strong against dynamic loads, enabling level adjustments to be performed quickly with low levels of torque.
· The thickness of each part is thick and can withstand abrupt loads.
· Can also be fixed using an anchor bolt.
· Since a fine screw thread is used for the adjustment screw, fine adjustments are possible.
· The upper and lower surfaces and the sliding surface are not painted.
· Ideal for vertical lathes, grinders, NC machine tools, various special devices, printing machines, etc.

 

Part Number
TU-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,862.59

NBY JACK 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Type Precision Mechanical Type Load Capacity(kN) 15 Main Body Height(mm) 65.5
Properties Standard Main Body Depth(mm) 164 Main Body Width(mm) 90
Stroke(lifting)(mm) 65.5 - 68

Please check the type/dimensions/specifications of the part TU-3 in the Leveling Block TU Type series.