1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FJV Type Foot Jack

FJV Type Foot Jack
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 140.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Low price foot jack. [Screw Material]SWRCH15R

Part Number
FJV16040
FJV16060
FJV16075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Length
(mm)
Main Body Height
(mm)
Shape of Bolt Tip

฿ 140.67

NBY JACK 1 Piece(s) Available 4 Day(s) 4045A Type

฿ 155.26

NBY JACK 1 Piece(s) Available 3 Day(s) 6076Type B

฿ 166.22

NBY JACK 1 Piece(s) Available 4 Day(s) 7591A Type

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Material SWRCH15R Thread Surface Treatment Chromate Plating Body Material SWRCH15R
Main Body Surface Treatment Chromate Plating Load Capacity(kN) 23 Nominal of Thread M(mm) 16
Properties Standard Adjustment Bolt-shaped Swing Mechanism No