1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Leveling Foot, FVL Type (Part Number)

JACK

Leveling Foot, FVL Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 494.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster used for level adjustment in machines, devices, etc.
[Features]
· Pad material can be selected from S45C, polyacetal and SUS303.
· Ideal for the leveling of equipment, etc.
· Materials - FVL: S45C, FVL-J: pad/polyacetal, nuts/S45C, FVL-S: SUS303.
· Heat treatment is FVL/FVL-J nut: hardening.
· Surface treatment is FVL/FVL-J nut: black oxide coating.
[Applications]
· Convenient for level adjustment of machinery and equipment.

 

Part Number
FVL1230 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

฿ 613.68

฿ 368.33

JACK 1 Piece(s) Same day [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish482561232

Loading...

  1. 1
 

Basic Information

Type Others Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Adjustment Bolt-shaped Swing Mechanism Presence

Please check the type/dimensions/specifications of the part FVL1230 in the Leveling Foot, FVL Type series.

Products with similar specification

Part Number
FVL1025
FVL1230J
FVL1230S
FVL1435
FVL1635
FVL1635J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

฿ 494.43

1 Piece(s) Same day [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish321551026.5

฿ 998.98

1 Piece(s) 10 Day(s) [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish50761232

฿ 1,916.93

1 Piece(s) 4 Day(s) [Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061232

฿ 795.36

1 Piece(s) 4 Day(s) [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish503471435

฿ 952.44

1 Piece(s) 3 Day(s) [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish654581635.6

฿ 1,532.21

1 Piece(s) 4 Day(s) [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish651181635.6