(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjuster used for level adjustment in machines, devices, etc.
[Features]
· Pad material can be selected from S45C, polyacetal and SUS303.
· Ideal for the leveling of equipment, etc.
· Materials - FVL: S45C, FVL-J: pad/polyacetal, nuts/S45C, FVL-S: SUS303.
· Heat treatment is FVL/FVL-J nut: hardening.
· Surface treatment is FVL/FVL-J nut: black oxide coating.
[Applications]
· Convenient for level adjustment of machinery and equipment.
Part Number |
---|
FVL1635 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Main Body Height (mm) | Nominal of Thread M (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 952.44 | NBY JACK | 1 Piece(s) | 3 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 65 | 45 | 8 | 16 | 35.6 |
Loading...
Type | Others | Adjusting Bolt Shape Type | Standard | Swivel Angle θ(deg) | 20 |
---|---|---|---|---|---|
Height Adjusting Handle | No | Adjustment Bolt-shaped Swing Mechanism | Presence |
Please check the type/dimensions/specifications of the part FVL1635 in the Leveling Foot, FVL Type series.
Part Number |
---|
FVL1230J |
FVL1230S |
FVL1435 |
FVL1635J |
FVL1635S |
FVL2040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Main Body Height (mm) | Nominal of Thread M (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 998.98 | 1 Piece(s) | 10 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Others] Reinforced Placental | [Black Oxide] Black oxide finish | 50 | 7 | 6 | 12 | 32 | ||
฿ 1,916.93 | 1 Piece(s) | 4 Day(s) | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | 50 | 20 | 6 | 12 | 32 | ||
฿ 795.36 | 1 Piece(s) | 4 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 50 | 34 | 7 | 14 | 35 | ||
฿ 1,532.21 | 1 Piece(s) | 4 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Others] Reinforced Placental | [Black Oxide] Black oxide finish | 65 | 11 | 8 | 16 | 35.6 | ||
฿ 2,209.32 | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | 65 | 40 | 8 | 16 | 35.6 | ||
฿ 1,280.67 | 1 Piece(s) | Same day | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 75 | 75 | 9 | 20 | 40.9 |
How can we improve?
How can we improve?