Foot Jack FPJK Type

Caution
Product Description
- Foot Jack Type FPJK
- Part number for series including of FPJK, FPJK-P, FPJK-S and FPJK-SP.
- Product Type: Adjusting Bolt standard and Adjusting Bolt with bottom pad.
- Thread Material: SUM22L (Zinc Plating) and SUS304 Stainless steel.
- Nut Material: S45C Carbon Steel and SUS304.
- Base Material: Toughened Polyacetal.
- Bottom Pad Material: NBR rubber (only for FPJK-S and FPJK-SP).
- Nominal of Thread size (M): 12, 16 and 20.
- Thread Length size: 66, 100, 125, 150 and 200 mm.
