(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjuster used for level adjustment in machines, devices, etc.
[Features]
· Ideal for the leveling of equipment, etc.
· Three types are available: S45C, resin pad, and SUS.
· Materials- STF: S45C, STF-J: pad/polyacetal, Bolts and Nuts/S45C, STF-S: SUS303.
· Heat treatment for STF/STF-J bolts and nuts: hardening.
· Surface treatment for STF/STF-J nuts: black oxide coating.
[Applications]
· Convenient for level adjustment of machinery and equipment.
Part Number |
---|
STF1650J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Main Body Height (mm) | Nominal of Thread M (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,945.94 | NBY JACK | 1 Piece(s) | 4 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Others] Reinforced Placental | [Black Oxide] Black oxide finish | 65 | 11 | 8 | 16 | 85 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Swivel Angle θ(deg) | 20 |
---|---|---|---|---|---|
Height Adjusting Handle | No | Thread Length(mm) | 50 | Adjustment Bolt-shaped Swing Mechanism | Presence |
Please check the type/dimensions/specifications of the part STF1650J in the Stud Leveling Foot series.
Part Number |
---|
STF1250S |
STF1450 |
STF1650 |
STF1650S |
STF2050 |
STF2050J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Main Body Height (mm) | Nominal of Thread M (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,576.47 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | 50 | 20 | 6 | 12 | 76.5 | ||
฿ 924.79 | 1 Piece(s) | 4 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 50 | 34 | 7 | 14 | 85 | ||
฿ 1,005.66 | 1 Piece(s) | 3 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 65 | 45 | 8 | 16 | 85 | ||
฿ 3,572.10 | 1 Piece(s) | 4 Day(s) | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | 65 | 40 | 8 | 16 | 85 | ||
฿ 1,522.31 | 1 Piece(s) | 3 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Steel] S45C | [Black Oxide] Black oxide finish | 75 | 70 | 12 | 20 | 90 | ||
฿ 2,390.59 | 1 Piece(s) | 4 Day(s) | [Steel] S45C | [Black Oxide] Black oxide finish | [Others] Reinforced Placental | [Black Oxide] Black oxide finish | 75 | 18 | 12 | 20 | 90 |
How can we improve?
How can we improve?