(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjuster that does not transmit vibrations due to an anti-vibration pad attached to the foot jack.
[Features]
· Equipped with a level adjustment mechanism and anti-vibration function, preventing device vibrations from transmitting to the floor.
· Features superior solution resistance and does not transfer onto floors. The flexibly connected bolt absorbs slant of the floor surface.
· Three types of pads are available to satisfy conditions of vibration frequency, machine type and weight.
· Higher performance than rubber pad with anti-vibration foot jack using high performance foaming polyurethane pad.
· Materials - BFJ: SS400, BFJ-S: SUS304, Pad: polyurethane anti-vibration pad.
· Surface treatment is BFJ: Electroplating; BFJ-S: electrolytic polishing.
[Applications]
· Convenient for anti-vibration and level adjustment for devices where vibration is detested.
Part Number |
---|
BFJ12070S-060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Allowable Load(Min.) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 785.49 | NBY JACK | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 0.6 | 70 | 16.5 | 12 | 0.31 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Bottom Rubber Material | Ether-based foamed polyurethane elastomer | Properties | Oil Resistance / Chemical Resistance / Performance of Vibration Proofing | Adjustment Bolt-shaped Swing Mechanism | No |
Please check the type/dimensions/specifications of the part BFJ12070S-060 in the Anti-Vibration Foot Jack series.
Part Number |
---|
BFJ12070-060 |
BFJ12070-135 |
BFJ12070S-030 |
BFJ12070S-135 |
BFJ16070-045 |
BFJ16070-090 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Allowable Load(Min.) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 461.02 | 1 Piece(s) | Same day | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 50 | 0.6 | 70 | 15.5 | 12 | 0.32 | ||
฿ 418.23 | 1 Piece(s) | 3 Day(s) | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 50 | 1.35 | 70 | 15.5 | 12 | 0.7 | ||
฿ 759.45 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 0.3 | 70 | 16.5 | 12 | 0.16 | ||
฿ 785.49 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 1.35 | 70 | 16.5 | 12 | 0.7 | ||
฿ 512.00 | 1 Piece(s) | 3 Day(s) | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 60 | 0.45 | 70 | 16.5 | 16 | 0.25 | ||
฿ 512.00 | 1 Piece(s) | 6 Day(s) | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 60 | 0.9 | 70 | 16.5 | 16 | 0.45 |
How can we improve?
How can we improve?