1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Wedge Mount (D Model)

Anti-Vibration Wedge Mount (D Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,824.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A vibration-proof wedge mount that features a precise leveling mechanism, a large adjustment stroke, and a vibration-proof function.

Part Number
PK1-D
PK2-D
PK3-D
PK4-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)

฿ 9,824.57

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 6551055563

฿ 13,437.31

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 13751507566

฿ 21,504.84

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 22952009571

฿ 34,086.88

NBY VIBRATION ISOLATION 1 Piece(s) 4 Day(s) 4820020020073

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing