(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compensates for sloped installation surfaces with a spherical receiver plate. Includes a horizontal deviation / vertical deviation preventing mechanism.
[Features]
· Compensates for sloped installation surfaces with a spherical receiver plate.
· The spherical part has undergone precision processing having with contact ratio of 70% or higher, enabling alignment to be performed easily. The displacement value in relation to the load is also very small.
· The product has a horizontal deviation / vertical deviation mechanism, is resistant to dynamic loads, and enables leveling to be performed quickly with a low level of torque.
· The thickness of each part is thick and can withstand abrupt loads.
· Can also be fixed using an anchor bolt.
· Ideal for vertical lathes, grinders, NC machine tools, various special devices, printing machines, etc.
Part Number |
---|
U-3 |
U-9 |
U-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (kN) | Main Body Height (mm) | Main Body Depth (mm) | Main Body Width (mm) | Stroke(lifting) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,452.05 | NBY JACK | 1 Piece(s) | 4 Day(s) | 15 | 70.5 | 165 | 90 | 70.5 - 73 | ||
฿ 18,242.48 | NBY JACK | 1 Piece(s) | 4 Day(s) | 50 | 101.5 | 192 | 131 | 101.5 - 104.5 | ||
฿ 24,017.03 | NBY JACK | 1 Piece(s) | 4 Day(s) | 75 | 101.5 | 192 | 131 | 101.5 - 104.5 |
Loading...
Type | Precision Mechanical Type | Properties | Standard |
---|
How can we improve?
How can we improve?