1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Jack FJ Type (Standard Type)

Foot Jack FJ Type (Standard Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 136.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The most general foot jack. Can be used for various industrial equipment.

[Features]
· A hex nut is press-fitted into the base bottom part and the FJ-S type can be quickly assembled with an impact wrench, etc.
· A Phillips head slot has been provided on the base bottom of the FJ type and assembly can be performed using a screwdriver, etc.

 

Part Number
FJ08050
FJ08060S
FJ08100
FJ12050
FJ12100SALE
FJ12100S
FJ12120S
FJ12150SALE
FJ12150S
FJ16065
FJ16100
FJ16100S
FJ16130
FJ16130S
FJ16150
FJ16150S
FJ16180S
FJ20100
FJ20100S
FJ20130SALE
FJ20130S
FJ20150
FJ20150S
FJ20180
FJ20180S
FJ20200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)

฿ 157.39

NBY JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating4045010.58

฿ 292.01

NBY JACK 1 Piece(s) 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing3756010.58

฿ 151.95

NBY JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating40410010.58

฿ 136.18

JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating555501512

฿ 158.77

฿ 72.40

JACK 1 Piece(s) Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating5551001512

฿ 485.43

NBY JACK 1 Piece(s) Available 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing5551001412

฿ 500.82

NBY JACK 1 Piece(s) 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing5551201412

฿ 181.89

฿ 110.08

JACK 1 Piece(s) Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating5551501512

฿ 517.90

NBY JACK 1 Piece(s) Available 4 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing5551501412

฿ 268.52

NBY JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756652016

฿ 261.82

JACK 1 Piece(s) Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating7561002016

฿ 836.96

NBY JACK 1 Piece(s) 10 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551001816

฿ 323.72

JACK 1 Piece(s) Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating7561302016

฿ 857.14

NBY JACK 1 Piece(s) Available 4 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551301816

฿ 329.58

NBY JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating7561502016

฿ 981.25

NBY JACK 1 Piece(s) Available 4 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551501816

฿ 1,154.61

NBY JACK 1 Piece(s) Available 15 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551801816

฿ 391.22

NBY JACK 1 Piece(s) 3 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756.51001820

฿ 1,147.44

NBY JACK 1 Piece(s) 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551001820

฿ 360.08

฿ 249.10

JACK 1 Piece(s) Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756.51301820

฿ 1,276.54

NBY JACK 1 Piece(s) Available 4 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551301820

฿ 453.08

NBY JACK 1 Piece(s) Available 4 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756.51501820

฿ 1,400.65

NBY JACK 1 Piece(s) Available 14 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551501820

฿ 491.75

NBY JACK 1 Piece(s) Available 4 Day(s) [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756.51801820

฿ 1,497.97

NBY JACK 1 Piece(s) Available 4 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing7551801820

฿ 559.29

NBY JACK 1 Piece(s) Available Same day [Steel] SS400Bright Chromate Plating[Steel] SS400Bright Chromate Plating756.52001820

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Adjustment Bolt-shaped Swing Mechanism No