1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Jack FJB Type (Rubber Base Type) (Part Number)

JACK

Foot Jack FJB Type (Rubber Base Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 211.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rubber base foot jack. Features a slipping prevention effect and light vibration-proofing properties.

[Features]
· A Phillips head slot has been provided on the bottom of the base and assembly can be done quickly with an impact wrench, etc.
· A nylon washer is built in to the base upper surface enabling operations to be performed smoothly.
· The bottom part rubber features liquid resistance (gasoline, kerosene, acids, alkaline substances) and can be used from -20°C to 120°C.
· The bottom part rubber features a slipping prevention effect, cushioning properties, and light vibration-proofing properties.

 

Part Number
FJB10050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)

฿ 303.61

JACK 1 Piece(s) Same day [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating4035013.510

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Neoprene Rubber Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing / Impact Resistance Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part FJB10050 in the Foot Jack FJB Type (Rubber Base Type) series.

Products with similar specification

Part Number
FJB08060
FJB08060S
FJB10050S
FJB12070
FJB12070S
FJB16070
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)

฿ 211.24

1 Piece(s) 3 Day(s) [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating4036013.58

฿ 465.50

1 Piece(s) 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing4036013.58

฿ 530.18

1 Piece(s) 3 Day(s) [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing4035013.510

฿ 266.98

1 Piece(s) Same day [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating505701612

฿ 614.90

1 Piece(s) Same day [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing505701612

฿ 368.82

1 Piece(s) Same day [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating607701716