(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rubber base foot jack. Features a slipping prevention effect and light vibration-proofing properties.
[Features]
· A Phillips head slot has been provided on the bottom of the base and assembly can be done quickly with an impact wrench, etc.
· A nylon washer is built in to the base upper surface enabling operations to be performed smoothly.
· The bottom part rubber features liquid resistance (gasoline, kerosene, acids, alkaline substances) and can be used from -20°C to 120°C.
· The bottom part rubber features a slipping prevention effect, cushioning properties, and light vibration-proofing properties.
Part Number |
---|
FJB12070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.98 | JACK | 1 Piece(s) | Same day | [Steel] SS400 | [Zinc Plating] Zinc Plating | [Steel] SS400 | Zinc Plating | 50 | 5 | 70 | 16 | 12 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Bottom Rubber Material | Neoprene Rubber | Properties | Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing / Impact Resistance | Adjustment Bolt-shaped Swing Mechanism | No |
Please check the type/dimensions/specifications of the part FJB12070 in the Foot Jack FJB Type (Rubber Base Type) series.
Part Number |
---|
FJB08060S |
FJB10050 |
FJB10050S |
FJB12070S |
FJB16070 |
FJB16070S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 465.50 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 40 | 3 | 60 | 13.5 | 8 | ||
฿ 303.61 | 1 Piece(s) | Same day | [Steel] SS400 | [Zinc Plating] Zinc Plating | [Steel] SS400 | Zinc Plating | 40 | 3 | 50 | 13.5 | 10 | ||
฿ 530.18 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 40 | 3 | 50 | 13.5 | 10 | ||
฿ 614.90 | 1 Piece(s) | Same day | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 5 | 70 | 16 | 12 | ||
฿ 368.82 | 1 Piece(s) | Same day | [Steel] SS400 | [Zinc Plating] Zinc Plating | [Steel] SS400 | Zinc Plating | 60 | 7 | 70 | 17 | 16 | ||
฿ 1,106.23 | 1 Piece(s) | Available | 10 Day(s) | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 60 | 7 | 70 | 17 | 16 |
How can we improve?
How can we improve?