Foot Jack FPJ Type

Caution
Product Description
- Foot Jack Type FPJ.
- Part number for series including of FPJ, FPJ-P, FPJ-S and FPJ-SP.
- Product Type: Adjusting Bolt standard and Adjusting Bolt with bottom pad.
- Thread Material: SUM22L Carbon Steel (Zinc Plating) and SUS304 Stainless steel.
- Nut Material: S45C Carbon Steel and SUS304.
- Base Material: Toughened Polyacetal.
- Bottom Pad Material: NBR rubber (only for FPJ-S and FPJ-SP type).
- Nominal of Thread size (M): 12, 16 and 20.
- Thread Length size: 66, 100, 125, 150 and 200 mm.
