Foot Jack FAJ Type

Brand :
NABEYA

Caution

    Product Description

    - Foot Jack Type FAJ.
    - Part number for series including of FAJ, FAJ-P, FAJ-S and FAJ-SP.
    - Product Type: Adjusting Bolt standard and Adjusting Bolt with bottom pad.
    - Body Material: SUM22L Carbon Steel and SUS304 Stainless steel.
    - Surface Treatment: Zinc die cast powder coating for SUM22L Carbon Steel.
    - Bottom Pad Material: NBR rubber (only for FAJ-S and FAJ-SP type).
    - Nominal of Thread size (M): 12, 16 and 20.
    - Thread Length size: 66, 100, 125, 150 and 200 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat