1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Wedge Mount PKDK (Bolt Through Type with A Spherical Surface)

NBY VIBRATION ISOLATION

Anti-Vibration Wedge Mount PKDK (Bolt Through Type with A Spherical Surface)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,605.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A wedge mount featuring a precise leveling mechanism, large adjustment stroke, and vibration-proof function. Comes with a spherical sheet enabling the slope between the machine and base can be corrected. Note: The CAD data for this series is being revised. This data will be made available as soon as modifications have been completed.

 

Part Number
PKDK2-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,605.87

NBY VIBRATION ISOLATION 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Load Capacity(kN) 22 Main Body Height(mm) 73
Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing Main Body Depth(mm) 150 Main Body Width(mm) 150
Height(mm) 73

Please check the type/dimensions/specifications of the part PKDK2-0 in the Anti-Vibration Wedge Mount PKDK (Bolt Through Type with A Spherical Surface) series.