1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Block G Type

Leveling Block G Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,301.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used together with an anchor bolt and is ideal for large machinery and large surface plates.

[Features]
· Features good precision.
· Lowest height is low.
· Can be fixed with an anchor bolt after precise adjustment.
· Ideal for large machinery and large surface plates.
· Convenient for the centering of large workpieces

 

Part Number
G2
G3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)

฿ 13,301.29

NBY JACK 1 Piece(s) 4 Day(s) 4585.525817485.5 - 91.5

฿ 23,311.12

NBY JACK 1 Piece(s) 4 Day(s) 70112328212112 - 118

Loading...

  1. 1
 

Basic Information

Type Precision Mechanical Type Properties Standard

Frequently Asked Questions (FAQ)

Question: What is the approximate allowable load?
Answer: Maximum 70 KN. (G3)