(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel and stainless steel types available. Available with thread sizes of M8 to M24 (M8 to M12 for stainless steel).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment_ |
---|---|---|---|---|---|---|---|---|---|---|
฿ 216.96 ฿ 124.90 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 8 | 230 | [Stainless Steel] SUS304 | No | ||
฿ 275.09 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 320 | [Stainless Steel] SUS304 | No | ||
฿ 357.80 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 490 | [Stainless Steel] SUS304 | No | ||
฿ 872.95 ฿ 580.95 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 1000 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 751.69 ฿ 410.57 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 1000 | [Stainless Steel] SUS304 | No | ||
฿ 401.02 ฿ 233.19 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 320 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 355.42 ฿ 238.27 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 320 | [Stainless Steel] SUS304 | No | ||
฿ 483.83 ฿ 276.36 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 490 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 466.56 ฿ 257.96 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 10 | 490 | [Stainless Steel] SUS304 | No | ||
฿ 1,365.57 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 1000 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 1,005.89 ฿ 534.83 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 1000 | [Stainless Steel] SUS304 | No | ||
฿ 510.08 ฿ 292.79 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 320 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 464.48 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 320 | [Stainless Steel] SUS304 | No | ||
฿ 694.64 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 490 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 606.70 ฿ 333.75 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 12 | 490 | [Stainless Steel] SUS304 | No | ||
฿ 1,643.33 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 16 | 1000 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 704.32 | BOLTS & NUTS | 1 Piece(s) | 15 Day(s) | 10 | 16 | 320 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 945.04 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 490 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 2,586.31 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 20 | 1000 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 986.60 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 20 | 320 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 1,389.91 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 490 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 4,030.07 ฿ 2,504.69 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | 24 | 1000 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 1,667.69 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 24 | 320 | [Steel] SNB7 | Black Oxide Coating | ||
฿ 2,174.82 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | 24 | 490 | [Steel] SNB7 | Black Oxide Coating |
Loading...
Basic Shape | Complete thread | Mounting Hole Shape | No | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?