1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Engineering Plastic Flat Hinge (original model-CFA-F) (EFH)

Engineering Plastic Flat Hinge (original model-CFA-F) (EFH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 382.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Female thread type flat hinge. (Made of Resin)

Part Number
EFH5050CH-90
EFH5050SS-90
EFH6565CH-90
EFH6565SH-90
EFH6565SS-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Body Material Mounting Screw Hole Type

฿ 382.45

HINGES 1 Piece(s) 7 Day(s) 10--[Stainless Steel] 00036[Counterbored] Hex socket head cap screws for counterbores

฿ 530.30

HINGES 1 Piece(s) 7 Day(s) 1049.548[Resin] PolyamideFemale Thread

฿ 547.86

HINGES 1 Piece(s) 7 Day(s) 10-63.5[Stainless Steel] 00036[Counterbored] Hex socket head cap screws for counterbores

฿ 547.86

HINGES 1 Piece(s) 7 Day(s) 10-63.5[Stainless Steel] 00036Countersinks

฿ 708.60

HINGES 1 Piece(s) 7 Day(s) 10-63.5[Stainless Steel] 00036Female Thread

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Additional Function No Main Body Surface Treatment No
Turning Angle(deg) 100 Main Body Color Black