1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emperor Flat Hinge (EFH)

Emperor Flat Hinge (EFH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Select the resin hinge from 3 types: female thread type, flat head bolt fixed type, and male thread type.

Part Number
EFH10065HH
EFH4530HH
EFH6040HH
EFH7050HH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Screw Hole Type Allowable Load
(N)

฿ 458.16

HINGES 1 Piece(s) 7 Day(s) 106697Round hole440

฿ 159.95

HINGES 1 Piece(s) 7 Day(s) 103045Round hole50

฿ 196.12

HINGES 1 Piece(s) 7 Day(s) 104058Round hole150

฿ 294.00

HINGES 1 Piece(s) 5 Day(s) 104870Round hole300

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Polyamide Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Additional Function No
Main Body Surface Treatment No Turning Angle(deg) 190 Main Body Color Black