1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

machinery hinge (Long Type) (MCH) (MCH7053B)

HINGES

machinery hinge (Long Type) (MCH) (MCH7053B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hinges with different shapes on the left and right sides of the main body. Zinc die casting black and chrome plating, SUS material is used.

 
Part Number
MCH7053B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Main Body Surface Treatment Main Body Color Step H1
(mm)

฿ 1,067.03

HINGES 1 Piece(s) 7 Day(s) 10Zinc Die-CastingPaintBlackNo

Loading...

  1. 1

Basic Information

Length L(mm) 60 Main Body Type Leaf shape Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Countersinks
Turning Angle(deg) 180

Please check the type/dimensions/specifications of the part MCH7053B in the machinery hinge (Long Type) (MCH) series.

Products with similar specification

Part Number
MCH6053-SUS
MCH70534B
MCH70534C
MCH7053C
MCH705910B
MCH705910C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBody Material Main Body Surface Treatment Main Body Color Step H1
(mm)

฿ 1,671.56

1 Piece(s) 7 Day(s) 10Stainless SteelNoSilverNo

฿ 1,056.44

1 Piece(s) 7 Day(s) 10Zinc Die-CastingPaintBlack4

฿ 1,056.44

1 Piece(s) 7 Day(s) 10Zinc Die-CastingChrome PlatingSilver4

฿ 1,056.44

1 Piece(s) 7 Day(s) 10Zinc Die-CastingChrome PlatingSilverNo

฿ 1,057.99

1 Piece(s) 7 Day(s) 10Zinc Die-CastingPaintBlack10

฿ 983.01

1 Piece(s) 7 Day(s) 10Zinc Die-CastingChrome PlatingSilver10