1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machinery Hinge (MCH) (MCH4524B)

HINGES

Machinery Hinge (MCH) (MCH4524B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Zinc die-cast hinge for heavy duty and light duty.

 
Part Number
MCH4524B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Mounting Screw Hole Type Main Body Surface Treatment Main Body Color Step H1
(mm)

฿ 856.59

HINGES 1 Piece(s) 7 Day(s) 1045Female ThreadPaintBlack19

Loading...

  1. 1

Basic Information

Body Material Zinc Die-Casting Main Body Type Special Forms Operating Environment Standard
Mounting Method Screw Additional Function No Turning Angle(deg) 180

Please check the type/dimensions/specifications of the part MCH4524B in the Machinery Hinge (MCH) series.

Products with similar specification

Part Number
MCH4524C
MCH6025B
MCH6025C
MCH6031B
MCH6031C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Mounting Screw Hole Type Main Body Surface Treatment Main Body Color Step H1
(mm)

฿ 856.59

1 Piece(s) 7 Day(s) 1045Female ThreadChrome PlatingSilver19

฿ 933.84

1 Piece(s) 5 Day(s) 1066CountersinksPaintBlack19.5

฿ 933.84

1 Piece(s) 5 Day(s) 1066CountersinksChrome PlatingSilver19.5

฿ 939.32

1 Piece(s) 7 Day(s) 1066CountersinksPaintBlack25.5

฿ 939.32

1 Piece(s) 7 Day(s) 1066CountersinksChrome PlatingSilver25.5