(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Y groove guide rollers.
[Features]
· Ideal as rollers for various sliding doors and carriers.
· Medium-duty.
· This product can accept a polished round steel bar that is available commercially.
· Y groove guide rollers are used on round steel rails and are resistant to residual cutting chips.
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Part Number |
---|
GRL30J-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 713.90 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | Steel | [Plastic] Resin | 30 | No | 12 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Y-Shaped | Bearing | Single |
---|---|---|---|---|---|
Lining Material | Without lining | Properties | 1 |
Please check the type/dimensions/specifications of the part GRL30J-Y in the Y Groove Guide Rollers (GRL-Y) series.
Part Number |
---|
GRL30S-Y |
GRL40-Y-SUS |
GRL40J-Y |
GRL40S-Y |
GRL50-Y-SUS |
GRL50J-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Roller Material | O.D. (Ø) | Surface Treatment | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 616.91 | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 30 | Electroless Nickel Plating | 12 | ||
฿ 1,186.42 | 1 Piece(s) | Same day | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 40 | No | 16 | ||
฿ 759.26 | 1 Piece(s) | Same day | 10 | Steel | [Plastic] Resin | 40 | No | 16 | ||
฿ 903.00 | 1 Piece(s) | Same day | 10 | Steel | [Steel] Steel | 40 | Electroless Nickel Plating | 16 | ||
฿ 1,989.01 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Stainless Steel | 50 | No | 19 | ||
฿ 805.83 | 1 Piece(s) | Same day | 10 | Steel | [Plastic] Resin | 50 | No | 19 |
How can we improve?
How can we improve?