1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expansion Pin (PED) (PED-12)

PINS

Expansion Pin (PED) (PED-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]This is a positioning part. [Features]The repeatability is ±0.013. [Materials]Main Body: SNCM220, hardening and tempering, HRC50 to 55

 
Part Number
PED-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Height H
(mm)

฿ 6,211.11

PINS 1 Piece(s) 5 Day(s) 101211.925

Loading...

  1. 1

Basic Information

Basic Shape Straight/With Air Vent Introduction Side Cross Section Shape Round Introduction Side Tip Shape Flat
Introduction Side Shape With hex socket Mounting Side Shape Straight(Press Fit) Surface Treatment No
Heat Treatment Quenching and Tempering Material Steel Steel type SNCM220