1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Pin (BJ792) (BJ792-08001)

PINS

Diamond Pin (BJ792) (BJ792-08001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Diamond locating Pins BJ792 series from IMAO CORPORATION.
- Locating pin head is ball shaped and so can easily grip the workpiece.
- Diamond locating Pins BJ792 series is made of SK95 steel.
- Heat treatment by quenched and tempered.
- The mounting part can be selected 4 sizes, 8mm, 10, 12 or 16mm with n6 tolerance.
- Provided tapped thread for disassembled diamond locating pin.
- 4 variables of diamond locating pin available, BJ792-08001, BJ792-10001, BJ792-12001 or BJ792-16001.

 
Part Number
BJ792-08001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Nominal of Thread M Large head outline D1
(φ)

฿ 1,710.11

PINS 1 Piece(s) 7 Day(s) 1088M3×0.58

Loading...

  1. 1

Basic Information

Basic Shape Large Head Introduction Side Cross Section Shape Diamond Introduction Side Tip Shape Ball end
Introduction Side Shape With Female Thread Mounting Side Shape Straight(Press Fit) Surface Treatment No
Heat Treatment Immersion Quenching Material Steel Steel type SK95
Tolerance of Introduction Side Outer Diameter -0.05~-0.01 Tolerance of Mounted Side Outer Diameter n6

Please check the type/dimensions/specifications of the part BJ792-08001 in the Diamond Pin (BJ792) series.

Products with similar specification

Part Number
BJ792-10001
BJ792-12001
BJ792-16001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Nominal of Thread M Large head outline D1
(φ)

฿ 1,748.53

1 Piece(s) 7 Day(s) 101010M3×0.510

฿ 1,786.95

1 Piece(s) 7 Day(s) 101212M4×0.712

฿ 1,941.10

1 Piece(s) 7 Day(s) 101616M5×0.816